USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MULTI-DIRECTIONAL
EXTENDING CLAMPS

 


Choice of two versions:
Standard or Self-Locking






Clamping direction can be set
to any angle within 360º


 
New Item!

1500/2300 psi max
Double Acting


FEATURES: Lever arm slides straight forward into clamping position, then pivots to clamp down. Clamping direction can be set to any angle within 360°. Ideal for clamping in slots or bored holes. Clamping insert can be easily removed and adapted to different workpieces. Rugged design uses a wedge assembly to provide high force with excellent protection against flood coolant and chips (the interior of the clamp is hermetically sealed to the exterior). Lever arm is designed to resist side forces at the clamping point. Dual mounting capability: all clamps are ready for standard fittings and manifold mounting.

OPTIONAL SELF-LOCKING VERSION: The self-locking version of this clamp is particularly suited for clamping on pallets which are disconnected from their power source. Full clamping force is maintained on disconnected pallets or if fluid pressure drops for any reason. Please note: maximum clamping force is lower on the self-locking version due to its shallower, self-locking wedge angle.

SIZES: Available in 2 sizes, each in either a standard or self-locking version, double acting only – see Dimensions page for part numbers. Maximum clamping force (standard version):
 2800 Lbs at 1500psi (Size 1)
 7200 Lbs at 2300psi (Size 2)
Maximum clamping force (self-locking version):
 1800 Lbs at 1500psi (Size 1)
 4600 Lbs at 2300psi (Size 2)

CLAMPING ACTION: Applying fluid pressure to the A (clamping) port advances the piston, which in turn advances the clamping arm via a wedge assembly until the arm reaches a positive stop, then pivots the arm to apply clamping force. Switching pressure to the B (unclamping) port positively retracts the piston and the clamping arm.

ADJUSTMENT OF CLAMPING DIRECTION: Clamping direction can be set to any angle within 360°. To change the angle, fully retract the clamping lever, then turn the cylinder cover to the desired angle.

DESIGN CONSIDERATIONS: The linear motion of the clamping lever over the workpiece should not be impeded; otherwise the arm will not contact its positive stop and will exert transverse force on the workpiece after contact.

MOUNTING: Fasten using four socket-head cap screws.

FLUID CONNECTION: Two 1/8" BSPP ports (clamp size 1) or two 1/4" BSPP ports (clamp size 2), A for clamping, B for unclamping. For optional manifold mounting, use the A and B O-ring ports underneath the clamp instead of the standard ports. Unscrew the sealing plug in each O-ring port and install a CLR-3000-343 O-ring (also install a CLR-811-F Port Plug in each 1/8" BSPP port, or a CLR-810-F Port Plug in each 1/4" BSPP port). Do not use NPT fittings.

CONSTRUCTION: Housing and clamping arm > Steel.
Carr Lane Roemheld Mfg. Co.
en_2151