USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MINI HEBELSPANNER

 


Oberflansch
Patronenausführung






Patronenausführung


 
New Item!

3600 psi max
Double Acting


FEATURES: Hinge Clamps have a sturdy linkage configuration that moves the clamping arm forward as it pivots into clamping position. This specially designed linkage allows the clamp to exert nearly perfectly vertical clamping force. The clamping arm retracts fully for clear loading from above. Ideal for clamping in narrow recesses. Durable, economical clamp with an easy-to-clean mechanism and standard metallic wiper. The top-flange cartridge-type version shown here is designed specifically for space-saving manifold mounting.

SIZES: Available in 1 size, double acting only, with either a standard clamping arm with swivel contact bolt, a long clamping arm for customization, or without a clamping arm for a user-manufactured arm – see Dimensions page for part numbers. Clamping force at 3600 psi with standard clamping arm:
 500 Lbs

CLAMPING ACTION: Applying fluid pressure to the A (clamping) port advances the piston, which is connected to the clamping arm. The arm moves forward as it pivots into position via a linkage. Switching pressure to the B (unclamping) port positively retracts the piston and the attached clamping arm.

MOUNTING: Fasten clamp with four socket-head cap screws. Threaded-cartridge clamps have O-ring seals on their outside diameter, so they require a precision mounting hole. Carefully follow hole-preparation instructions in the drawings.

FLUID CONNECTION: Fluid passages must be drilled exactly as shown in the drawings. Do not use NPT fittings.

DESIGN CONSIDERATIONS: The ideal clamping height in most cases is "H", because arm motion is totally vertical at that height. This avoids applying any horizontal force to the workpiece during clamping.

CONSTRUCTION: Housing and clamping arm > Steel.

Standard Clamping Arm
with Swivel Contact Bolt



Long Clamping Arm
for Customization



Without
Clamping Arm


Carr Lane Roemheld Mfg. Co.
de_2152