USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VISE LOCATING PINS

 


Round Pin




Diamond Pin


 
FEATURES: These round and diamond pins are used together to locate our SCS-series Super-Compact Vises and CS-series Compact Vises on a fixture plate. Round and diamond pin are sold together as a set.

SIZES: Available in two sizes, for 12mm or 16mm locating holes in the fixture, both fitting the 12mm locating holes in the vise.

MATERIAL: Steel, heat treated.
Carr Lane Roemheld Mfg. Co.
en_2139