USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CÂBLE


STEEL

Inch pieces up to 120" long:

CL-1-C-XX.X
$0.07 per inch
CL-2-C-XX.X
0.08 per inch
CL-3-C-XX.X
0.09 per inch
CL-4-C-XX.X
0.13 per inch

Net–No Quantity Discount.
Round length up to the next whole inch to price.

Millimeter pieces up to 3 meters:

CL-1-C-XXXMM
0.03 per 10mm
CL-2-C-XXXMM
0.03 per 10mm
CL-3-C-XXXMM
0.04 per 10mm
CL-4-C-XXXMM
0.05 per 10mm

Net–No Quantity Discount.
Round length up to the next 10mm to price.

Foot pieces over 10" long:

CL-1-C-XXFT
.22 per foot
CL-2-C-XXFT
.31 per foot
CL-3-C-XXFT
.40 per foot
CL-4-C-XXFT
.67 per foot

Net–No Quantity Discount.
Round length up to the next whole foot to price.

Meter pieces over 3 meters long:

CL-1-C-XXM
.73 per meter
CL-2-C-XXM
1.02 per meter
CL-3-C-XXM
1.32 per meter
CL-4-C-XXM
2.20 per meter

Net–No Quantity Discount.
Round length up to the next whole meter to price.

1000-ft. Rolls:

CL-1-C-1000FT
167.00 per roll
CL-2-C-1000FT
215.00 per roll
CL-3-C-1000FT
296.00 per roll
CL-4-C-1000FT
525.00 per roll

Net–No Quantity Discount.

————————————————————

STAINLESS STEEL

Inch pieces up to 120" long:

CL-2-SC-XX.X
$0.16 per inch
CL-3-SC-XX.X
.18 per inch
CL-4-SC-XX.X
.26 per inch

Net–No Quantity Discount.
Round length up to the next whole inch to price.

Millimeter pieces up to 3 meters:

CL-2-SC-XXXMM
.06 per 10mm
CL-3-SC-XXXMM
.08 per 10mm
CL-4-SC-XXXMM
.10 per 10mm

Net–No Quantity Discount..
Round length up to the next 10mm to price

Foot pieces over 10" long:

CL-2-SCXXFT
.62 per foot
CL-3-C-XX.X
.80 per foot
CL-4-C-XX.X
1.35 per foot

Net–No Quantity Discount.
Round length up to the next whole foot to price.

Meter pieces up to 3 meters long:

CL-2-SCXXM
2.04 per meter
CL-3-SCXXM
2.63 per meter
CL-4-SCXXM
4.43 per meter

Net–No Quantity Discount.
Round length up to the next whole meter to price.

1000-ft. Rolls:

CL-2-C-1000FT
215.00 per roll
CL-3-C-1000FT
296.00 per roll
CL-4-C-1000FT
525.00 per roll

Net–No Quantity Discount.


Carr Lane Manufacturing Co.
fr_319