USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI RIMOVIBILI CON SFERA A MOLLA
PER AMBIENTE MARINO

 

Note: 3/16"-dia pins have one locking ball instead of two, due to their small size.



POLLICE
PART NO. A
DIA
GRIP LENGTH B C E
DIA
F
NOMINAL  ACTUAL
CL-3-MDP-0.50-S 3/16" (#10) 4.775 0.50" 5.10 8.35 25.5 6.5
CL-3-MDP-0.75-S 0.75"
CL-3-MDP-1.00-S 1.00"
CL-3-MDP-1.25-S 1.25"
CL-3-MDP-1.50-S 1.50"
CL-3-MDP-1.75-S 1.75"
CL-3-MDP-2.00-S 2.00"
CL-3-MDP-2.50-S 2.50"
CL-4-MDP-0.50-S 1/4" 6.299 0.50" 7.10 8.75
CL-4-MDP-0.75-S 0.75"
CL-4-MDP-1.00-S 1.00"
CL-4-MDP-1.25-S 1.25"
CL-4-MDP-1.50-S 1.50"
CL-4-MDP-1.75-S 1.75"
CL-4-MDP-2.00-S 2.00"
CL-4-MDP-2.25-S 2.25"
CL-4-MDP-2.50-S 2.50"
CL-4-MDP-3.00-S 3.00"
CL-5-MDP-0.75-S 5/16" 7.887 0.75" 9.15 9.10
CL-5-MDP-1.00-S 1.00"
CL-5-MDP-1.25-S 1.25"
CL-5-MDP-1.50-S 1.50"
CL-5-MDP-1.75-S 1.75"
CL-5-MDP-2.00-S 2.00"
CL-5-MDP-2.50-S 2.50"
CL-5-MDP-3.00-S 3.00"
CL-5-MDP-3.50-S 3.50"
CL-5-MDP-4.00-S 4.00"
CL-6-MDP-0.75-S 3/8" 9.474 0.75" 10.90 9.90
CL-6-MDP-1.00-S 1.00"
CL-6-MDP-1.25-S 1.25"
CL-6-MDP-1.50-S 1.50"
CL-6-MDP-1.75-S 1.75"
CL-6-MDP-2.00-S 2.00"
CL-6-MDP-2.25-S 2.25"
CL-6-MDP-2.50-S 2.50"
CL-6-MDP-3.00-S 3.00"
CL-6-MDP-3.50-S 3.50"
CL-6-MDP-4.00-S 4.00"
CL-8-MDP-1.00-S 1/2" 12.649 1.00" 14.50 13.10
CL-8-MDP-1.25-S 1.25"
CL-8-MDP-1.50-S 1.50"
CL-8-MDP-1.75-S 1.75"
CL-8-MDP-2.00-S 2.00"
CL-8-MDP-2.50-S 2.50"
CL-8-MDP-3.00-S 3.00"
CL-8-MDP-3.50-S 3.50"
CL-8-MDP-4.00-S 4.00'

Carr Lane Manufacturing Co.
it_255