USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PERNI DI ESPANSIONE

 


LEVA A CAMMA
PART NO. A
DIA
B C D E F G H
DIA
DOUBLE-SHEAR
STRENGTH
(kN)*
CL-4-EXP-0.50 1/4"
6.35/6.45
12.5 6.5 60 12.5 8 20.5 16 15
CL-4-EXP-0.75 19
CL-4-EXP-1.00 25.5
CL-4-EXP-1.50 38
CL-4-EXP-2.00 51
CL-4-EXP-3.00 76
CL-5-EXP-1.00 5/16"
7.92/8.05
25.5 8 60 25.5 12.5 28 25.5 25
CL-5-EXP-2.00 51
CL-5-EXP-3.00 76
CL-6-EXP-0.50 3/8"
9.52/9.65
12.5 9.5 114 25.5 12.5 28 25.5 40
CL-6-EXP-0.75 19
CL-6-EXP-1.00 25.5
CL-6-EXP-1.50 38
CL-6-EXP-2.00 51
CL-6-EXP-3.00 76
CL-8-EXP-0.50 1/2"
12.70/12.83
12.5 12.5 114 25.5 12.5 28 25.5 70
CL-8-EXP-1.00 25.5
CL-8-EXP-1.50 38
CL-8-EXP-2.00 51
CL-8-EXP-3.00 76
CL-10-EXP-0.50 5/8"
15.88/16.00
12.5 16 114 25.5 12.5 33 25.5 110
CL-10-EXP-1.00 25.5
CL-10-EXP-1.50 38
CL-10-EXP-2.00 51
CL-10-EXP-3.00 76
CL-12-EXP-1.00 3/4"
19.05/19.23
25.5 19 152 32 19 53 32 160
CL-12-EXP-2.00 51
CL-12-EXP-3.00 76
CL-12-EXP-4.00 102
CL-16-EXP-1.00 1"
25.40/26.65
25.5 25.5 152 32 19 53 32 285
CL-16-EXP-2.00 51
CL-16-EXP-3.00 76
CL-16-EXP-4.00 102


* 2:1 safety factor
Carr Lane Manufacturing Co.
it_256