USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANNEAUX DE LEVAGE

 


STANDARD RING (MÉTRIQUE)
PART NO. LOAD
RATING
(KG)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(Nm)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CLM-800-
SHR-2
400 M8 17 18 67 9.5 11 41 25.5 46 26 60 19 4.5 9 CLM-800-SHRB-2
CLM-1000-
SHR-1
450 M10 17 18 67 9.5 11 41 25.5 46 28 60 19 4.5 16 CLM-1000-SHRB-1
CLM-2500-
SHR-1
1050 M12 19 31 121 19 22 83 51 89 43 108 38 4 37 CLM-2500-SHRB-2
CLM-4000-
SHR-2
1900 M16 29 31 121 19 22 83 51 89 47 108 38 4 80 CLM-4000-SHRB-2
CLM-24020-
SHR
2200 M20 30 31 121 19 22 83 51 89 51 108 38 4 136 CLM-24220-SHRB
CLM-7000-
SHR-2
3000 M20 32 44 166 27 36 125 76 129 64 147 59 6 136 CLM-7000-SHRB-2
CLM-9000-
SHR-2
4200 M24 37 44 166 27 36 125 76 129 68 147 59 6 216 CLM-9000-SHRB-2
CLM-10000-
SHR-1
4500 M30 54 43 166 25.4 36 125 76 131 69 147 59 6 310 CLM-24230-SHRB
CLM-15000-
SHR-1
7000 M30 46 54 222 32 44 152 96 165 85 197 81 9 640 CLM-24421-SHRB
CLM-24042-
SHR
66 CLM-24433-SHRB
CLM-24000-
SHR-1
11000 M36 69 71 317 44 57 203 124 217 111 282 107 12 1100 CLM-24433-SHRB
CLM-27000-
SHR-1
12500 M42 79 71 317 44 57 203 124 217 123 282 107 12 1100 CLM-24223-SHRB
CLM-30000-
SHR-1
13500 M48 79 71 317 44 57 203 124 217 136 282 107 12 1100 CLM-24225-SHRB
CLM-24060-
SHR
22000 M64 102 104 428 57 76 267 166 296 168 368 146 28 2800 CLM-24527-SHRB
CLM-24062-
SHR
31500 M72 132 134 495 70 95 330 206 368 210 432 184 25 5700 CLM-24627-SHRB
CLM-24064-
SHR
51000 M90 178 154 561 83 102 368 218 404 243 489 197 28 9600 CLM-24727-SHRB


STANDARD RING (POUCE)
PART NO. LOAD
RATING
(KG)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(Nm)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CL-23050-
SHR
250 1/4"-20 13.5 18 68 9.5 11 41 25.5 47 24 59 19 4.5 7 CL-23041-SHRB
CL-800-
SHR-1
360 5/16"-18 7.5 18 67 9.5 11 41 25.5 46 26 60 19 4.5 9 CL-800-SHRB-1
CL-800-
SHR-2
13.5 CL-800-SHRB-2
CL-1000-
SHR-1
450 3/8"-16 13.5 18 67 9.5 11 41 25.5 46 28 60 19 4.5 16 CL-1000-SHRB-1
CL-23301-
SHR
1100 1/2"-13 27 24 96 12.5 18 61 38 66 36 84 32 5 38 CL-23318-SHRB-1
CL-2500-
SHR-1
1100 1/2"-13 19.5 31 121 19 22 83 51 89 44 108 38 4 38 CL-2500-SHRB-1
CL-2500-
SHR-2
26 CL-2500-SHRB-2
CL-2500-
SHR-3
32 CL-2500-SHRB-3
CL-4000-
SHR-1
1800 5/8"-11 19.5 31 121 19 22 83 51 89 47 108 38 4 81 CL-4000-SHRB-1
CL-4000-
SHR-2
26 CL-4000-SHRB-2
CL-4000-
SHR-3
32 CL-4000-SHRB-3
CL-5000-
SHR-1
2200 3/4"-10 26 31 121 19 22 83 51 89 50 108 38 4 136 CL-5000-SHRB-1
CL-5000-
SHR-2
39 CL-5000-SHRB-2
CL-7000-
SHR-1
3100 3/4"-10 26 44 166 27 36 125 76 129 63 147 60 6 136 CL-7000-SHRB-1
CL-7000-
SHR-2
39 CL-7000-SHRB-2
CL-8000-
SHR-1
3600 7/8"-9 26 44 166 27 36 125 76 129 66 147 60 6 217 CL-8000-SHRB-1
CL-8000-
SHR-2
39 CL-8000-SHRB-2
CL-10000-
SHR-1
4500 1"-8 33 44 166 27 36 125 76 129 69 147 60 6 310 CL-10000-SHRB-1
CL-10000-
SHR-2
39 CL-10000-SHRB-2
CL-10000-
SHR-3
58 CL-10000-SHRB-3
CL-15000-
SHR-1
6800 1-1/4"-7 48 54 222 32 44 152 96 165 85 197 81 9 640 CL-15000-SHRB-1
CL-24000-
SHR-1
11000 1-1/2"-6 69 71 317 44 57 203 124 217 111 282 107 12 1100 CL-24000-SHRB-1
CL-30000-
SHR-1
13000 2"-4-1/2 75 71 317 44 57 203 124 217 136 282 107 12 1100
CL-23503-
SHR
22000 2-1/2"-4 102 104 428 57 76 267 166 296 167 368 146 28 2800
CL-23501-
SHR
2-1/2"-8
CL-23600-
SHR
34000 3"-4 132 134 495 70 95 330 206 359 210 432 184 25 5800
CL-23701-
SHR
45000 3-1/2"-4 177 157 561 83 102 368 218 404 243 489 197 28 8900



LONG RING (MÉTRIQUE)
PART NO. LOAD
RATING
(KG)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(Nm)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CLM-24014-
SHR
1050 M12 19 31 171 19 22 83 51 89 43 157 38 4 37 CLM-24212-SHRB
CLM-24018-
SHR
1900 M16 24 31 171 19 22 83 51 89 47 157 38 4 80 CLM-24216-SHRB
CLM-24021-
SHR
2200 M20 30 31 171 19 22 83 51 89 51 157 38 4 136 CLM-24220-SHRB
CLM-24023-
SHR
3000 M20 29 43 206 25.5 36 121 76 131 64 187 60 6 136 CLM-24222-SHRB
CLM-24026-
SHR
4200 M24 34 43 206 25.5 36 121 76 131 67 187 60 6 310 CLM-24224-SHRB
CLM-24032-
SHR
4500 M30 54 43 206 25.5 36 121 76 131 73 187 60 6 310 CLM-24230-SHRB


LONG RING (POUCE)
PART NO. LOAD
RATING
(KG)
A B C D E
DIA
F G H J K L N
DIA
P INSTALL.
TORQUE
(Nm)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CL-23322-
SHR
1100 1/2"-13 20 31 171 19 22 83 51 89 44 157 38 4 38 CL-23024-SHRB
CL-23323-
SHR
26 CL-23025-SHRB
CL-23324-
SHR
33 CL-23026-SHRB
CL-23320-
SHR
1800 5/8"-11 26 31 171 19 22 83 51 89 47 157 38 4 81 CL-23022-SHRB
CL-23321-
SHR
33 CL-23023-SHRB
CL-23325-
SHR
2200 3/4"-10 26 31 171 19 22 83 51 89 50 157 38 4 136 CL-23027-SHRB
CL-23327-
SHR
33 CL-23029-SHRB
CL-23329-
SHR
3100 3/4"-10 26 43 206 25.5 36 122 76 131 62 187 60 6 136 CL-23122-SHRB
CL-23330-
SHR
39 CL-23123-SHRB
CL-23328-
SHR
3600 7/8"-9 26 43 206 25.5 36 122 76 131 66 187 60 6 217 CL-23121-SHRB
CL-23331-
SHR
4500 1"-8 33 43 206 25.5 36 122 76 131 69 187 60 6 310 CL-23125-SHRB
CL-23332-
SHR
39 CL-23126-SHRB
CL-23333-
SHR
58 CL-23127-SHRB

Carr Lane Manufacturing Co.
fr_1846