USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BROCHES À BILLES AUTOBLOQUANTES
VERSION FORTE

 

BLHT



T-HANDLE (MÉTRIQUE)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
H Q
CLM-5-BLHT-10-S CLM-5-BLHT-10-P 5
4.96/4.92
10 5.33 6.22 6.5 32 18 9.5 46 16
CLM-5-BLHT-15-S CLM-5-BLHT-15-P 15
CLM-5-BLHT-20-S CLM-5-BLHT-20-P 20
CLM-5-BLHT-25-S CLM-5-BLHT-25-P 25
CLM-5-BLHT-30-S CLM-5-BLHT-30-P 30
CLM-5-BLHT-40-S CLM-5-BLHT-40-P 40
CLM-5-BLHT-50-S CLM-5-BLHT-50-P 50
CLM-6-BLHT-10-S CLM-6-BLHT-10-P 6
5.96/5.92
10 6.98 6.99 6.5 32 18 9.5 46 16
CLM-6-BLHT-15-S CLM-6-BLHT-15-P 15
CLM-6-BLHT-20-S CLM-6-BLHT-20-P 20
CLM-6-BLHT-25-S CLM-6-BLHT-25-P 25
CLM-6-BLHT-30-S CLM-6-BLHT-30-P 30
CLM-6-BLHT-40-S CLM-6-BLHT-40-P 40
CLM-6-BLHT-50-S CLM-6-BLHT-50-P 50
CLM-6-BLHT-60-S CLM-6-BLHT-60-P 60
CLM-6-BLHT-100-S CLM-6-BLHT-100-P 100
CLM-8-BLHT-20-S CLM-8-BLHT-20-P 8
7.96/7.92
20 9.42 8.00 7.5 32 18 9.5 46 16
CLM-8-BLHT-25-S CLM-8-BLHT-25-P 25
CLM-8-BLHT-30-S CLM-8-BLHT-30-P 30
CLM-8-BLHT-40-S CLM-8-BLHT-40-P 40
CLM-8-BLHT-50-S CLM-8-BLHT-50-P 50
CLM-8-BLHT-60-S CLM-8-BLHT-60-P 60
CLM-8-BLHT-100-S CLM-8-BLHT-100-P 100
CLM-10-BLHT-20-S CLM-10-BLHT-20-P 10
9.96/9.92
20 11.86 8.89 7.5 41 21.5 13 60 20.5
CLM-10-BLHT-25-S CLM-10-BLHT-25-P 25
CLM-10-BLHT-30-S CLM-10-BLHT-30-P 30
CLM-10-BLHT-40-S CLM-10-BLHT-40-P 40
CLM-10-BLHT-50-S CLM-10-BLHT-50-P 50
CLM-10-BLHT-60-S CLM-10-BLHT-60-P 60
CLM-10-BLHT-80-S CLM-10-BLHT-80-P 80
CLM-10-BLHT-100-S CLM-10-BLHT-100-P 100
CLM-12-BLHT-25-S CLM-12-BLHT-25-P 12
11.96/11.92
25 14.45 11.30 7.5 41 21.5 13 60 20.5
CLM-12-BLHT-30-S CLM-12-BLHT-30-P 30
CLM-12-BLHT-40-S CLM-12-BLHT-40-P 40
CLM-12-BLHT-50-S CLM-12-BLHT-50-P 50
CLM-12-BLHT-60-S CLM-12-BLHT-60-P 60
CLM-12-BLHT-70-S CLM-12-BLHT-70-P 70
CLM-12-BLHT-80-S CLM-12-BLHT-80-P 80
CLM-12-BLHT-100-S CLM-12-BLHT-100-P 100


Add "C" suffix to part no. for attached cable assembly.

T-HANDLE (POUCE)
PART NO.
STAINLESS
 HANDLE
PART NO.
PLASTIC
 HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
H Q
CL-3-BLHT-0.50-S CL-3-BLHT-0.50-P 3/16" (#10)
4.788/4.750
0.50" 5.59 6.22 6.5 32 18 9.5 46 16
CL-3-BLHT-0.75-S CL-3-BLHT-0.75-P 0.75"
CL-3-BLHT-1.00-S CL-3-BLHT-1.00-P 1.00"
CL-3-BLHT-1.25-S CL-3-BLHT-1.25-P 1.25"
CL-3-BLHT-1.50-S CL-3-BLHT-1.50-P 1.50"
CL-3-BLHT-2.00-S CL-3-BLHT-2.00-P 2.00"
CL-3-BLHT-2.50-S CL-3-BLHT-2.50-P 2.50"
CL-3-BLHT-3.00-S CL-3-BLHT-3.00-P 3.00"
CL-4-BLHT-0.50-S CL-4-BLHT-0.50-P 1/4"
6.312/6.274
0.50" 7.34 6.99 6.5 32 18 9.5 46 16
CL-4-BLHT-0.75-S CL-4-BLHT-0.75-P 0.75"
CL-4-BLHT-1.00-S CL-4-BLHT-1.00-P 1.00"
CL-4-BLHT-1.25-S CL-4-BLHT-1.25-P 1.25"
CL-4-BLHT-1.50-S CL-4-BLHT-1.50-P 1.50"
CL-4-BLHT-1.75-S CL-4-BLHT-1.75-P 1.75"
CL-4-BLHT-2.00-S CL-4-BLHT-2.00-P 2.00"
CL-4-BLHT-2.25-S CL-4-BLHT-2.25-P 2.25"
CL-4-BLHT-2.50-S CL-4-BLHT-2.50-P 2.50"
CL-4-BLHT-3.00-S CL-4-BLHT-3.00-P 3.00"
CL-4-BLHT-3.50-S CL-4-BLHT-3.50-P 3.50"
CL-4-BLHT-4.00-S CL-4-BLHT-4.00-P 4.00"
CL-4-BLHT-4.50-S CL-4-BLHT-4.50-P 4.50"
CL-4-BLHT-5.00-S CL-4-BLHT-5.00-P 5.00"
CL-4-BLHT-6.00-S CL-4-BLHT-6.00-P 6.00"
CL-5-BLHT-0.50-S CL-5-BLHT-0.50-P 5/16"
7.899/7.861
0.50" 9.52 8.00 6.5 32 18 9.5 46 16
CL-5-BLHT-0.75-S CL-5-BLHT-0.75-P 0.75"
CL-5-BLHT-1.00-S CL-5-BLHT-1.00-P 1.00"
CL-5-BLHT-1.25-S CL-5-BLHT-1.25-P 1.25"
CL-5-BLHT-1.50-S CL-5-BLHT-1.50-P 1.50"
CL-5-BLHT-1.75-S CL-5-BLHT-1.75-P 1.75"
CL-5-BLHT-2.00-S CL-5-BLHT-2.00-P 2.00"
CL-5-BLHT-2.25-S CL-5-BLHT-2.25-P 2.25"
CL-5-BLHT-2.50-S CL-5-BLHT-2.50-P 2.50"
CL-5-BLHT-3.00-S CL-5-BLHT-3.00-P 3.00"
CL-5-BLHT-3.50-S CL-5-BLHT-3.50-P 3.50"
CL-5-BLHT-4.00-S CL-5-BLHT-4.00-P 4.00"
CL-6-BLHT-0.50-S CL-6-BLHT-0.50-P 3/8"
9.487/9.449
0.50" 11.18 8.89 7.5 41 21.5 13 60 20.5
CL-6-BLHT-0.75-S CL-6-BLHT-0.75-P 0.75"
CL-6-BLHT-1.00-S CL-6-BLHT-1.00-P 1.00"
CL-6-BLHT-1.25-S CL-6-BLHT-1.25-P 1.25"
CL-6-BLHT-1.50-S CL-6-BLHT-1.50-P 1.50"
CL-6-BLHT-1.75-S CL-6-BLHT-1.75-P 1.75"
CL-6-BLHT-2.00-S CL-6-BLHT-2.00-P 2.00"
CL-6-BLHT-2.25-S CL-6-BLHT-2.25-P 2.25"
CL-6-BLHT-2.50-S CL-6-BLHT-2.50-P 2.50"
CL-6-BLHT-3.00-S CL-6-BLHT-3.00-P 3.00"
CL-6-BLHT-3.50-S CL-6-BLHT-3.50-P 3.50"
CL-6-BLHT-4.00-S CL-6-BLHT-4.00-P 4.00"
CL-6-BLHT-4.50-S CL-6-BLHT-4.50-P 4.50"
CL-6-BLHT-5.00-S CL-6-BLHT-5.00-P 5.00"
CL-6-BLHT-6.00-S CL-6-BLHT-6.00-P 6.00"
CL-7-BLHT-1.00-S CL-7-BLHT-1.00-P 7/16"
11.074/11.036
1.00" 12.93 9.27 7.5 41 21.5 13 60 20.5
CL-7-BLHT-1.50-S CL-7-BLHT-1.50-P 1.50"
CL-7-BLHT-2.00-S CL-7-BLHT-2.00-P 2.00"
CL-7-BLHT-2.50-S CL-7-BLHT-2.50-P 2.50"
CL-7-BLHT-3.00-S CL-7-BLHT-3.00-P 3.00"
CL-8-BLHT-1.00-S CL-8-BLHT-1.00-P 1/2"
12.662/12.634
1.00" 15.09 11.30 7.5 41 21.5 13 60 20.5
CL-8-BLHT-1.25-S CL-8-BLHT-1.25-P 1.25"
CL-8-BLHT-1.50-S CL-8-BLHT-1.50-P 1.50"
CL-8-BLHT-1.75-S CL-8-BLHT-1.75-P 1.75"
CL-8-BLHT-2.00-S CL-8-BLHT-2.00-P 2.00"
CL-8-BLHT-2.25-S CL-8-BLHT-2.25-P 2.25"
CL-8-BLHT-2.50-S CL-8-BLHT-2.50-P 2.50"
CL-8-BLHT-3.00-S CL-8-BLHT-3.00-P 3.00"
CL-8-BLHT-3.50-S CL-8-BLHT-3.50-P 3.50"
CL-8-BLHT-4.00-S CL-8-BLHT-4.00-P 4.00"
CL-8-BLHT-4.50-S CL-8-BLHT-4.50-P 4.50"
CL-8-BLHT-5.00-S CL-8-BLHT-5.00-P 5.00"
CL-8-BLHT-6.00-S CL-8-BLHT-6.00-P 6.00"


BLHL



L-HANDLE (MÉTRIQUE)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
Q T U
CLM-5-BLHL-10-S CLM-5-BLHL-10-P 5
4.96/4.92
10 5.33 6.22 6.5 32 18 9.5 16 50 13.5
CLM-5-BLHL-15-S CLM-5-BLHL-15-P 15
CLM-5-BLHL-20-S CLM-5-BLHL-20-P 20
CLM-5-BLHL-25-S CLM-5-BLHL-25-P 25
CLM-5-BLHL-30-S CLM-5-BLHL-30-P 30
CLM-5-BLHL-40-S CLM-5-BLHL-40-P 40
CLM-5-BLHL-50-S CLM-5-BLHL-50-P 50
CLM-6-BLHL-10-S CLM-6-BLHL-10-P 6
5.96/5.92
10 6.98 6.99 6.5 32 18 9.5 16 50 13.5
CLM-6-BLHL-15-S CLM-6-BLHL-15-P 15
CLM-6-BLHL-20-S CLM-6-BLHL-20-P 20
CLM-6-BLHL-25-S CLM-6-BLHL-25-P 25
CLM-6-BLHL-30-S CLM-6-BLHL-30-P 30
CLM-6-BLHL-40-S CLM-6-BLHL-40-P 40
CLM-6-BLHL-50-S CLM-6-BLHL-50-P 50
CLM-6-BLHL-60-S CLM-6-BLHL-60-P 60
CLM-6-BLHL-100-S CLM-6-BLHL-100-P 100
CLM-8-BLHL-20-S CLM-8-BLHL-20-P 8
7.96/7.92
20 9.42 8.00 6.5 32 18 9.5 16 50 13.5
CLM-8-BLHL-25-S CLM-8-BLHL-25-P 25
CLM-8-BLHL-30-S CLM-8-BLHL-30-P 30
CLM-8-BLHL-40-S CLM-8-BLHL-40-P 40
CLM-8-BLHL-50-S CLM-8-BLHL-50-P 50
CLM-8-BLHL-60-S CLM-8-BLHL-60-P 60
CLM-8-BLHL-100-S CLM-8-BLHL-100-P 100
CLM-10-BLHL-20-S 10
9.96/9.92
20 11.86 8.89 7.5 41 20.5 13 20.5 64 18
CLM-10-BLHL-25-S 25
CLM-10-BLHL-30-S 30
CLM-10-BLHL-40-S 40
CLM-10-BLHL-50-S 50
CLM-10-BLHL-60-S 60
CLM-10-BLHL-80-S 80
CLM-10-BLHL-100-S 100
CLM-12-BLHL-25-S 12
11.96/11.92
25 14.45 11.30 7.5 41 20.5 13 20.5 64 18
CLM-12-BLHL-30-S 30
CLM-12-BLHL-40-S 40
CLM-12-BLHL-50-S 50
CLM-12-BLHL-60-S 60
CLM-12-BLHL-70-S 70
CLM-12-BLHL-80-S 80
CLM-12-BLHL-100-S 100


Add "C" suffix to part no. for attached cable assembly.

L-HANDLE (POUCE)
PART NO.
STAINLESS
HANDLE
PART NO.
PLASTIC
HANDLE
A
DIA
GRIP B C D
DIA
E F G
DIA
Q T U
CL-3-BLHL-0.50-S CL-3-BLHL-0.50-P 3/16" (#10)
4.788/4.750
0.50" 5.59 6.22 6.5 32 18 9.5 16 50 13.5
CL-3-BLHL-0.75-S CL-3-BLHL-0.75-P 0.75"
CL-3-BLHL-1.00-S CL-3-BLHL-1.00-P 1.00"
CL-3-BLHL-1.25-S CL-3-BLHL-1.25-P 1.25"
CL-3-BLHL-1.50-S CL-3-BLHL-1.50-P 1.50"
CL-3-BLHL-2.00-S CL-3-BLHL-2.00-P 2.00"
CL-3-BLHL-2.50-S CL-3-BLHL-2.50-P 2.50"
CL-3-BLHL-3.00-S CL-3-BLHL-3.00-P 3.00"
CL-4-BLHL-0.50-S CL-4-BLHL-0.50-P 1/4"
6.312/6.274
0.50" 7.34 6.99 6.5 32 18 9.5 16 50 13.5
CL-4-BLHL-0.75-S CL-4-BLHL-0.75-P 0.75"
CL-4-BLHL-1.00-S CL-4-BLHL-1.00-P 1.00"
CL-4-BLHL-1.25-S CL-4-BLHL-1.25-P 1.25"
CL-4-BLHL-1.50-S CL-4-BLHL-1.50-P 1.50"
CL-4-BLHL-1.75-S CL-4-BLHL-1.75-P 1.75"
CL-4-BLHL-2.00-S CL-4-BLHL-2.00-P 2.00"
CL-4-BLHL-2.25-S CL-4-BLHL-2.25-P 2.25"
CL-4-BLHL-2.50-S CL-4-BLHL-2.50-P 2.50"
CL-4-BLHL-3.00-S CL-4-BLHL-3.00-P 3.00"
CL-4-BLHL-3.50-S CL-4-BLHL-3.50-P 3.50"
CL-4-BLHL-4.00-S CL-4-BLHL-4.00-P 4.00"
CL-4-BLHL-4.50-S CL-4-BLHL-4.50-P 4.50"
CL-4-BLHL-5.00-S CL-4-BLHL-5.00-P 5.00"
CL-4-BLHL-6.00-S CL-4-BLHL-6.00-P 6.00"
CL-5-BLHL-0.50-S CL-5-BLHL-0.50-P 5/16"
7.899/7.861
0.50" 9.52 8.00 6.5 32 18 9.5 16 50 13.5
CL-5-BLHL-0.75-S CL-5-BLHL-0.75-P 0.75"
CL-5-BLHL-1.00-S CL-5-BLHL-1.00-P 1.00"
CL-5-BLHL-1.25-S CL-5-BLHL-1.25-P 1.25"
CL-5-BLHL-1.50-S CL-5-BLHL-1.50-P 1.50"
CL-5-BLHL-1.75-S CL-5-BLHL-1.75-P 1.75"
CL-5-BLHL-2.00-S CL-5-BLHL-2.00-P 2.00"
CL-5-BLHL-2.25-S CL-5-BLHL-2.25-P 2.25"
CL-5-BLHL-2.50-S CL-5-BLHL-2.50-P 2.50"
CL-5-BLHL-3.00-S CL-5-BLHL-3.00-P 3.00"
CL-5-BLHL-3.50-S CL-5-BLHL-3.50-P 3.50"
CL-5-BLHL-4.00-S CL-5-BLHL-4.00-P 4.00"
CL-6-BLHL-0.50-S 3/8"
9.487/9.449
0.50" 11.18 8.89 7.5 41 21.5 13 20.5 64 18
CL-6-BLHL-0.75-S 0.75"
CL-6-BLHL-1.00-S 1.00"
CL-6-BLHL-1.25-S 1.25"
CL-6-BLHL-1.50-S 1.50"
CL-6-BLHL-1.75-S 1.75"
CL-6-BLHL-2.00-S 2.00"
CL-6-BLHL-2.25-S 2.25"
CL-6-BLHL-2.50-S 2.50"
CL-6-BLHL-3.00-S 3.00"
CL-6-BLHL-3.50-S 3.50"
CL-6-BLHL-4.00-S 4.00"
CL-6-BLHL-4.50-S 4.50"
CL-6-BLHL-5.00-S 5.00"
CL-6-BLHL-6.00-S 5.01"
CL-7-BLHL-1.00-S 7/16"
11.074/11.036
5.02" 12.93 9.27 7.5 41 21.5 13 20.5 64 18
CL-7-BLHL-1.50-S 5.03"
CL-7-BLHL-2.00-S 5.04"
CL-7-BLHL-2.50-S 5.05"
CL-7-BLHL-3.00-S 5.06"
CL-8-BLHL-1.00-S 1/2"
12.662/12.634
5.07" 15.09 11.30 7.5 41 21.5 13 20.5 64 18
CL-8-BLHL-1.25-S 5.08"
CL-8-BLHL-1.50-S 5.09"
CL-8-BLHL-1.75-S 5.10"
CL-8-BLHL-2.00-S 5.11"
CL-8-BLHL-2.25-S 5.12"
CL-8-BLHL-2.50-S 5.13"
CL-8-BLHL-3.00-S R