USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Caractéristiques
Dimensions
GOUPILLES DE FIXATION
À VERROUILLAGE
METRIC
PART NO.
COMPLETE
ASSEMBLY
PART NO.
CLAMPING PIN
ONLY
PART NO.
BUSH
ONLY
A
DIA
B
C
D
E
DIA
F
DIA
G
NOMINAL
ACTUAL
CLM-6-LCP-B
CLM-6-LCP
CLM-6-LPB
6
5.975
102
M6
6
12.5
9.5
63.5
CLM-8-LCP-B
CLM-8-LCP
CLM-8-LPB
8
7.975
102
M8
8
14.5
11
76
CLM-10-LCP-B
CLM-10-LCP
CLM-10-LPB
10
9.975
114
M10
10
16
12.5
89
CLM-12-LCP-B
CLM-12-LCP
CLM-12-LPB
12
11.975
127
M12
12
19
16
89
POUCE
PART NO.
COMPLETE
ASSEMBLY
PART NO.
CLAMPING PIN
ONLY
PART NO.
BUSH
ONLY
A
DIA
B
C
D
E
DIA
F
DIA
G
NOMINAL
ACTUAL
CL-1-LCP-B
CL-1-LCP
CL-4-LPB
1/4"
6.325
101.5
1/4"-20
6.5
12.5
9.5
63.5
CL-2-LCP-B
CL-2-LCP
CL-5A-LPB
5/16"
7.912
101.5
5/16"-18
8
14.5
11
76
CL-3-LCP-B
CL-3-LCP
CL-6A-LPB
3/8"
9.500
114
3/8"-16
9.5
16
12.5
89
CL-4-LCP-B
CL-4-LCP
CL-8A-LPB
1/2"
12.645
127
1/2"-13
12.5
19
16
89
fr_243