USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BROCHES À BILLES AUTOBLOQUANTES
POUR ENVIRONEMENT MARIN

 


BUTTON HANDLE (METRIC)
PART NO. A
DIA
GRIP B C K
DIA
L M N
DIA
P
DIA
NOMINAL ACTUAL
CLM-5-MBPB-10-S 5 4.96/4.92 10 5.38 6.22 5.5 32 22.5 12 21
CLM-5-MBPB-15-S 15
CLM-5-MBPB-20-S 20
CLM-5-MBPB-25-S 25
CLM-5-MBPB-30-S 30
CLM-5-MBPB-40-S 40
CLM-5-MBPB-50-S 50
CLM-6-MBPB-10-S 6 5.96/5.92 10 7.06 6.99
CLM-6-MBPB-15-S 15
CLM-6-MBPB-20-S 20
CLM-6-MBPB-25-S 25
CLM-6-MBPB-30-S 30
CLM-6-MBPB-40-S 40
CLM-6-MBPB-50-S 50
CLM-6-MBPB-60-S 60
CLM-8-MBPB-20-S 8 7.96/7.92 20 9.42 8.00
CLM-8-MBPB-25-S 25
CLM-8-MBPB-30-S 30
CLM-8-MBPB-40-S 40
CLM-8-MBPB-50 -S 50
CLM-8-MBPB-60-S 60
CLM-8-MBPB-80-S 80
CLM-8-MBPB-100-S 100
CLM-10-MBPB-20-S 10 9.96/9.92 20 11.91 8.89 7 37.5 26 15 25.5
CLM-10-MBPB-25-S 25
CLM-10-MBPB-30-S 30
CLM-10-MBPB-40-S 40
CLM-10-MBPB-50-S 50
CLM-10-MBPB-60-S 60
CLM-10-MBPB-80-S 80
CLM-10-MBPB-100-S 100
CLM-12-MBPB-25-S 12 11.96/11.92 25 14.40 11.30 10 41 27.5 19 33
CLM-12-MBPB-30-S 30
CLM-12-MBPB-40-S 40
CLM-12-MBPB-50-S 50
CLM-12-MBPB-60-S 60
CLM-12-MBPB-80-S 80
CLM-12-MBPB-100-S 100


BUTTON HANDLE (INCH)
PART NO. A
DIA
GRIP B C K
DIA
L M N
DIA
P
DIA
NOMINAL ACTUAL
CL-3-MBPB-0.50-S 3/16 (#10) .1885/.1870 0.50" .219 .245 .25 32 22.5 .47 21
CL-3-MBPB-0.75-S 0.75"
CL-3-MBPB-1.00-S 1.00"
CL-3-MBPB-1.25-S 1.25"
CL-3-MBPB-1.50-S 1.50"
CL-3-MBPB-2.00-S 2.00"
CL-3-MBPB-2.50-S 2.50"
CL-3-MBPB-3.00-S 3.00"
CL-4-MBPB-0.50-S 1/4 .2485/.2470 0.50" .290 .275
CL-4-MBPB-0.75-S 0.75"
CL-4-MBPB-1.00-S 1.00"
CL-4-MBPB-1.25-S 1.25"
CL-4-MBPB-1.50-S 1.50"
CL-4-MBPB-1.75-S 1.75"
CL-4-MBPB-2.00-S 2.00"
CL-4-MBPB-2.25-S 2.25"
CL-4-MBPB-2.50-S 2.50"
CL-4-MBPB-3.00-S 3.00"
CL-5-MBPB-0.75-S 5/16 .3110/.3095 0.75" .375 .315
CL-5-MBPB-1.00-S 1.00"
CL-5-MBPB-1.25-S 1.25"
CL-5-MBPB-1.50-S 1.50"
CL-5-MBPB-1.75-S 1.75"
CL-5-MBPB-2.00-S 2.00"
CL-5-MBPB-2.25-S 2.25"
CL-5-MBPB-2.50-S 2.50"
CL-5-MBPB-3.00-S 3.00"
CL-5-MBPB-3.50-S 3.50"
CL-5-MBPB-4.00-S 4.00"
CL-6-MBPB-0.75-S 3/8 .3735/.3720 0.75" .438 .350 .31 37.5 26 .59 25.5
CL-6-MBPB-1.00-S 1.00"
CL-6-MBPB-1.25-S 1.25"
CL-6-MBPB-1.50-S 1.50"
CL-6-MBPB-1.75-S 1.75"
CL-6-MBPB-2.00-S 2.00"
CL-6-MBPB-2.25-S 2.25"
CL-6-MBPB-2.50-S 2.50"
CL-6-MBPB-3.00-S 3.00"
CL-6-MBPB-3.50-S 3.50"
CL-6-MBPB-4.00-S 4.00"
CL-8-MBPB-1.00-S 1/2 .4985/.4970 1.00" .592 .455 .44 41 27.5 .75 33.5
CL-8-MBPB-1.50-S 1.50"
CL-8-MBPB-2.00-S 2.00"
CL-8-MBPB-2.50-S 2.50"
CL-8-MBPB-3.00-S 3.00"
CL-8-MBPB-3.50-S 3.50"
CL-8-MBPB-4.00-S 4.00"
CL-8-MBPB-4.50-S 4.50"



RECESSED BUTTON HANDLE (METRIC)
PART NO. A
DIA
GRIP B C E K
DIA
F N
DIA
Q
DIA
ACTUAL NOMINAL
CLM-5-MBPM-10-S 5 4.96/4.92 10 5.38 6.22 24 5.5 16 12 25.5
CLM-5-MBPM-15-S 15
CLM-5-MBPM-20-S 20
CLM-5-MBPM-25-S 25
CLM-5-MBPM-30-S 30
CLM-5-MBPM-40-S 40
CLM-5-MBPM-50-S 50
CLM-6-MBPM-10-S 6 5.96/5.92 10 7.06 6.99
CLM-6-MBPM-15-S 15
CLM-6-MBPM-20-S 20
CLM-6-MBPM-25-S 25
CLM-6-MBPM-30-S 30
CLM-6-MBPM-40-S 40
CLM-6-MBPM-50-S 50
CLM-6-MBPM-60-S 60
CLM-8-MBPM-20-S 8 7.96/7.92 20 9.42 8.00 25.5 17.5
CLM-8-MBPM-25-S 25
CLM-8-MBPM-30-S 30
CLM-8-MBPM-40-S 40
CLM-8-MBPM-50-S 50
CLM-8-MBPM-60-S 60
CLM-8-MBPM-80-S 80
CLM-8-MBPM-100-S 100
CLM-10-MBPM-20-S 10 9.96/9.92 20 11.91 8.89 27 7 20 15 25.5
CLM-10-MBPM-25-S 25
CLM-10-MBPM-30-S 30
CLM-10-MBPM-40-S 40
CLM-10-MBPM-50-S 50
CLM-10-MBPM-60-S 60
CLM-10-MBPM-80-S 80
CLM-10-MBPM-100-S 100
CLM-12-MBPM-25-S 12 11.96/11.92 25 14.40 11.30 30 10 23.5 19 34
CLM-12-MBPM-30-S 30
CLM-12-MBPM-40-S 40
CLM-12-MBPM-50-S 50
CLM-12-MBPM-60-S 60
CLM-12-MBPM-80-S 80
CLM-12-MBPM-100-S 100


RECESSED BUTTON HANDLE (POUCE)
PART NO. A
DIA
GRIP B C E K
DIA
F N
DIA
Q
DIA
CL-3-MBPM-0.50-S 3/16" (#10)
4.788
0.50" 5.56 6.22 24 5.5 16 12 25.5
CL-3-MBPM-0.75-S 0.75"
CL-3-MBPM-1.00-S 1.00"
CL-3-MBPM-1.25-S 1.25"
CL-3-MBPM-1.50-S 1.50"
CL-3-MBPM-2.00-S 2.00"
CL-3-MBPM-2.50-S 2.50"
CL-3-MBPM-3.00-S 3.00"
CL-4-MBPM-0.50-S 1/4"
6.312/6.274
0.50" 7.37 6.99
CL-4-MBPM-0.75-S 0.75"
CL-4-MBPM-1.00-S 1.00"
CL-4-MBPM-1.25-S 1.25"
CL-4-MBPM-1.50-S 1.50"
CL-4-MBPM-1.75-S 1.75"
CL-4-MBPM-2.00-S 2.00"
CL-4-MBPM-2.25-S 2.25"
CL-4-MBPM-2.50-S 2.50"
CL-4-MBPM-3.00-S 3.00"
CL-5-MBPM-0.75-S 5/16"
7.899/7.861
0.75" 9.53 8.00 25.5 17.5
CL-5-MBPM-1.00-S 1.00"
CL-5-MBPM-1.25-S 1.25"
CL-5-MBPM-1.50-S 1.50"
CL-5-MBPM-1.75-S 1.75"
CL-5-MBPM-2.00-S 2.00"
CL-5-MBPM-2.25-S 2.25"
CL-5-MBPM-2.50-S 2.50"
CL-5-MBPM-3.00-S 3.00"
CL-5-MBPM-3.50-S 3.50"
CL-5-MBPM-4.00-S 4.00"
CL-6-MBPM-0.75-S 3/8"
9.487/9.449
0.75" 11.13 8.89 27 7 20 15 25.5
CL-6-MBPM-1.00-S 1.00"
CL-6-MBPM-1.25-S 1.25"
CL-6-MBPM-1.50-S 1.50"
CL-6-MBPM-1.75-S 1.75"
CL-6-MBPM-2.00-S 2.00"
CL-6-MBPM-2.25-S 2.25"
CL-6-MBPM-2.50-S 2.50"
CL-6-MBPM-3.00-S 3.00"
CL-6-MBPM-3.50-S 3.50"
CL-6-MBPM-4.00-S 4.00"
CL-8-MBPM-1.00-S 1/2"
12.662/12/624
1.00" 15.04 11.30 30 10 23.5 19 28.5
CL-8-MBPM-1.50-S 1.50"
CL-8-MBPM-2.00-S 2.00"
CL-8-MBPM-2.50-S 2.50"
CL-8-MBPM-3.00-S 3.00"
CL-8-MBPM-3.50-S 3.50"
CL-8-MBPM-4.00-S 4.00"
CL-8-MBPM-4.50-S 4.50"


Add "C" suffix to part no. for attached cable assembly.


RING HANDLE (METRIC)
PART NO. A
DIA
GRIP B C K
DIA
L N
DIA
R S
NOMINAL ACTUAL
CLM-5-MBPR-10-S 5 4.96/4.92 10 5.38 6.22 5.5 32 12 14.5 28.5
CLM-5-MBPR-15-S 15
CLM-5-MBPR-20-S 20
CLM-5-MBPR-25-S 25
CLM-5-MBPR-30-S 30
CLM-5-MBPR-40-S 40
CLM-5-MBPR-50-S 50
CLM-6-MBPR-10-S 6 5.96/5.92 10 7.06 6.99
CLM-6-MBPR-15-S 15
CLM-6-MBPR-20-S 20
CLM-6-MBPR-25-S 25
CLM-6-MBPR-30-S 30
CLM-6-MBPR-40-S 40
CLM-6-MBPR-50-S 50
CLM-6-MBPR-60-S 60
CLM-8-MBPR-20-S 8 7.96/7.92 20 9.42 8.00
CLM-8-MBPR-25-S 25
CLM-8-MBPR-30-S 30
CLM-8-MBPR-40-S 40
CLM-8-MBPR-50-S 50
CLM-8-MBPR-60-S 60
CLM-8-MBPR-80-S 80
CLM-8-MBPR-100-S 100
CLM-10-MBPR-20-S 10 9.96/9.92 20 11.91 8.89 7 37.5 15 17.5 28.5
CLM-10-MBPR-25-S 25
CLM-10-MBPR-30-S 30
CLM-10-MBPR-40-S 40
CLM-10-MBPR-50-S 50
CLM-10-MBPR-60-S 60
CLM-10-MBPR-80-S 80
CLM-10-MBPR-100-S 100
CLM-12-MBPR-25-S 12 11.96/11.92 25 14.40 11.30 10 41 19 21 34
CLM-12-MBPR-30-S 30
CLM-12-MBPR-40-S 40
CLM-12-MBPR-50-S 50
CLM-12-MBPR-60-S 60
CLM-12-MBPR-80-S 80
CLM-12-MBPR-100-S 100


RING HANDLE (MÉTRIQUE)
PART NO. A
DIA
GRIP B C K
DIA
L N
DIA
R S
CL-3-MBPR-0.50-S 3/16" (#10)
4.788/4.750
0.50" 5.56 6.22 6.5 32 12 13 28.5
CL-3-MBPR-0.75-S 0.75"
CL-3-MBPR-1.00-S 1.00"
CL-3-MBPR-1.25-S 1.25"
CL-3-MBPR-1.50-S 1.50"
CL-3-MBPR-2.00-S 2.00"
CL-3-MBPR-2.50-S 2.50"
CL-3-MBPR-3.00-S 3.00"
CL-4-MBPR-0.50-S 1/4"
6.312/6.274
0.50" 7.37 6.99
CL-4-MBPR-0.75-S 0.75"
CL-4-MBPR-1.00-S 1.00"
CL-4-MBPR-1.25-S 1.25"
CL-4-MBPR-1.50-S 1.50"
CL-4-MBPR-1.75-S 1.75"
CL-4-MBPR-2.00-S 2.00"
CL-4-MBPR-2.25-S 2.25"
CL-4-MBPR-2.50-S 2.50"
CL-4-MBPR-3.00-S 3.00"
CL-5-MBPR-0.75-S 5/16"
7.899/7.861
0.75" 9.53 8.00 14.5
CL-5-MBPR-1.00-S 1.00"
CL-5-MBPR-1.25-S 1.25"
CL-5-MBPR-1.50-S 1.50"
CL-5-MBPR-1.75-S 1.75"
CL-5-MBPR-2.00-S 2.00"
CL-5-MBPR-2.25-S 2.25"
CL-5-MBPR-2.50-S 2.50"
CL-5-MBPR-3.00-S 3.00"
CL-5-MBPR-3.50-S 3.50"
CL-5-MBPR-4.00-S 4.00"
CL-6-MBPR-0.75-S 3/8"
9.487/9.449
0.75" 11.13 8.89 8 37.5 15 16.5 28.5
CL-6-MBPR-1.00-S 1.00"
CL-6-MBPR-1.25-S 1.25"
CL-6-MBPR-1.50-S 1.50"
CL-6-MBPR-1.75-S 1.75"
CL-6-MBPR-2.00-S 2.00"
CL-6-MBPR-2.25-S 2.25"
CL-6-MBPR-2.50-S 2.50"
CL-6-MBPR-3.00-S 3.00"
CL-6-MBPR-3.50-S 3.50"
CL-6-MBPR-4.00-S 4.00"
CL-8-MBPR-1.00-S 1/2"
12.662/12.624
1.00" 15.04 11.30 11 41 19 20.5 34
CL-8-MBPR-1.50-S 1.50"
CL-8-MBPR-2.00-S 2.00"
CL-8-MBPR-2.50-S 2.50"
CL-8-MBPR-3.00-S 3.00"
CL-8-MBPR-3.50-S 3.50"
CL-8-MBPR-4.00-S 4.00"
CL-8-MBPR-4.50-S 4.50"


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
fr_248