USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOPPELTWIRKENDE KUGELSPERRBOLZEN

 

BPDR

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




RINGGRIFF (METRISCH)
BASIC
PART NO.*
A  B  C D
DIA
E
DIA
G K
DIA
L M
NOMINAL ACTUAL
CLM-5-BPDR 5 4.96/4.92 5.38 9.78 5 11 26 25.5 47 3
CLM-6-BPDR 6 5.96/5.92 7.06 3
CLM-8-BPDR 8 7.96/7.92 9.42 10.54 6.5 12.5 3.5
CLM-10-BPDR 10 9.96/9.92 11.91 12.32 16 22 4
CLM-12-BPDR 12 11.96/11.92 14.40 14.35 8 17.5 24.5 50 4.5
CLM-16-BPDR 16 15.96/15.92 19.00 18.42 11 20.5 29 33.5 62 6.5
CLM-20-BPDR 20 19.96/19.92 24.08 23.50 14 28.5 33 67 7


RINGGRIFF (ZOLL)
BASIC
PART NO.*
A
DIA
 B  C D
DIA
E
DIA
G K
DIA
L  M
NOMINAL ACTUAL
CL-3-BPDR 3/16" (#10) 4.788/4.750 5.56 9.78 5 11 26 25.5 47 3
CL-4-BPDR 1/4" 6.312/6.274 7.37 3
CL-5-BPDR 5/16" 7.899/7.861 9.53 10.54 6.5 12.5 3.5
CL-6-BPDR 3/8" 9.487/9.449 11.13 12.32 16 27 4
CL-7-BPDR 7/16" 11.074/11.036 12.90 4
CL-8-BPDR 1/2" 12.662/12.634 15.04 14.35 8 17.5 31 50 4.5
CL-9-BPDR 9/16" 14.249/14.211 16.92 16.13 4.5
CL-10-BPDR 5/8" 15.837/15.799 19.05 18.42 11 20.5 37 33.5 62 6.5
CL-12-BPDR 3/4" 19.012/18.974 22.50 19.43 24 36 62 7.5
CL-14-BPDR 7/8" 22.187/22.149 26.52 23.50 14 28.5 40 67 7
CL-16-BPDR 1" 25.362/25.324 30.91 27.30 32 45 71 7.5


BPDT

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




T-GRIFF (METRISCH)
BASIC
PART NO.*
A  B  C D
DIA
E
DIA
  F G H M
NOMINAL ACTUAL
CLM-5-BPDT 5 4.96/4.92 5.38 9.78 5 11 22 26 38 3
CLM-6-BPDT 6 5.96/5.92 7.06 3
CLM-8-BPDT 8 7.96/7.92 9.42 10.54 6.5 12.5 3.5
CLM-10-BPDT 10 9.96/9.92 11.91 12.32 16 22 27 49 4
CLM-12-BPDT 12 11.96/11.92 14.40 14.35 8 17.5 24.5 31 55.5 4.5
CLM-16-BPDT 16 15.96/15.92 19.00 18.42 11 20.5 29 37 62 6.5
CLM-20-BPDT 20 19.96/19.92 24.08 23.50 14 28.5 33 40 70.5 7


T-GRIFF (ZOLL)
BASIC
PART NO.*
A
DIA
 B  C D
DIA
E
DIA
  F G H M
NOMINAL ACTUAL
CL-3-BPDT 3/16" (#10) 4.788/4.750 5.56 9.78 5 11 22 26 38 3
CL-4-BPDT 1/4" 6.312/6.274 7.37 3
CL-5-BPDT 5/16" 7.899/7.861 9.53 10.54 6.5 12.5 3.5
CL-6-BPDT 3/8" 9.487/9.449 11.13 12.32 16 22 27 49 4
CL-7-BPDT 7/16" 11.074/11.036 12.90 4
CL-8-BPDT 1/2" 12.662/12.634 15.04 14.35 8 17.5 24.5 31 55.5 4.5
CL-9-BPDT 9/16" 14.249/14.211 16.92 16.13 4.5
CL-10-BPDT 5/8" 15.837/15.799 19.05 18.42 11 20.5 29 37 62 6.5
CL-12-BPDT 3/4" 19.012/18.974 22.50 19.43 24 28.5 36 7.5
CL-14-BPDT 7/8" 22.187/22.149 26.52 23.50 14 28.5 33 40 70.5 7
CL-16-BPDT 1" 25.362/25.324 30.91 27.30 32 37 45 7.5


BPDL

* For specific part numbers of stock grip lengths, see table at the bottom of this page.




L-GRIFF (METRISCH)
BASIC
PART NO.*
A  B  C D
DIA
E
DIA
  F G J M
NOMINAL ACTUAL
CLM-5-BPDL 5 4.96/4.92 5.38 9.78 5 7/16 22 26 32 3
CLM-6-BPDL 6 5.96/5.92 7.06 3
CLM-8-BPDL 8 7.96/7.92 9.42 10.54 6.5 12.5 3.5
CLM-10-BPDL 10 9.96/9.92 11.91 12.32 16 22 27 36.5 4
CLM-12-BPDL 12 11.96/11.92 14.40 14.35 8 17.5 24.5 31 40.5 4.5
CLM-16-BPDL 16 15.96/15.92 19.00 18.42 11 20.5 29 37 44.5 6.5
CLM-20-BPDL 20 19.96/19.92 24.08 23.50 14 28.5 33 40 55.5 7


L-GRIFF (ZOLL)
BASIC
PART NO.*
A
DIA
 B  C D
DIA
E
DIA
  F G J M
NOMINAL ACTUAL
CL-3-BPDL 3/16" (#10) 4.788/4.750 5.56 9.78 5 11 22 26 32 3
CL-4-BPDL 1/4" 6.312/6.274 7.37
CL-5-BPDL 5/16" 7.899/7.861 9.53 10.54 6.5 12.5 27 3.5
CL-6-BPDL 3/8" 9.487/9.449 11.13 12.32 16 22 36.5 4
CL-7-BPDL 7/16" 11.074/11.036 12.90 31 4
CL-8-BPDL 1/2" 12.662/12.634 15.04 14.35 8 17.5 24.5 40.5 4.5
CL-9-BPDL 9/16" 14.249/14.211 16.92 16.13 4.5
CL-10-BPDL 5/8" 15.837/15.799 19.05 18.42 11 20.5 29 37 44.5 6.5
CL-12-BPDL 3/4" 19.012/18.974 22.50 19.43 24 28.5 36 7.5
CL-14-BPDL 7/8" 22.187/22.149 26.52 23.50 14 28.5 33 40 55.5 7
CL-16-BPDL 1" 25.362/25.324 30.91 27.30 32 37 45 7.5


Drive-Out Option



LÄNGE AUF LAGER – STAHL (METRISCH)
NOMINAL
SHANK
DIA
GRIP
LENGTH
R
HANDLE
T
HANDLE
L
HANDLE
5 SPECIAL CLM-5-BPDR CLM-5-BPDT CLM-5-BPDL
6 SPECIAL CLM-6-BPDR CLM-6-BPDT CLM-6-BPDL
8 SPECIAL CLM-8-BPDR CLM-8-BPDT CLM-8-BPDL
10 SPECIAL CLM-10-BPDR CLM-10-BPDT CLM-10-BPDL
12 SPECIAL CLM-12-BPDR CLM-12-BPDT CLM-12-BPDL
16 SPECIAL CLM-16-BPDR CLM-16-BPDT CLM-16-BPDL
20 SPECIAL CLM-20-BPDR CLM-20-BPDT CLM-20-BPDL


LÄNGE AUF LAGER – STAHL (ZOLL)
NOMINAL
SHANK
DIA
GRIP
LENGTH
R
HANDLE
T
HANDLE
L
HANDLE
3/16" (#10) 1.00" CL-3-BPDR-1.00 CL-3-BPDT-1.00
1.50" CL-3-BPDR-1.50 CL-3-BPDT-1.50
SPECIAL CL-3-BPDR CL-3-BPDT CL-3-BPDL
1/4" 1.00" CL-4-BPDR-1.00 CL-4-BPDT-1.00
CL-4-BPDT-1.50
1.25" CL-4-BPDR-1.25
1.50" CL-4-BPDR-1.50 CL-4-BPDT-1.50
2.00" CL-4-BPDR-2.00 CL-4-BPDT-2.00
2.50" CL-4-BPDR-2.50  
SPECIAL CL-4-BPDR CL-4-BPDT CL-4-BPDL
5/16" SPECIAL CL-5-BPDR CL-5-BPDT CL-5-BPDL
3/8" 1.00" CL-6-BPDR-1.00 CL-6-BPDT-1.00
1.50" CL-6-BPDR-1.50 CL-6-BPDT-1.50
2.00" CL-6-BPDR-2.00 CL-6-BPDT-2.00
2.50" CL-6-BPDR-2.50 CL-6-BPDT-2.50
3.00" CL-6-BPDR-3.00  
SPECIAL CL-6-BPDR CL-6-BPDT CL-6-BPDL
7/16" SPECIAL CL-7-BPDR CL-7-BPDT CL-7-BPDL
1/2" 1.00" CL-8-BPDR-1.00    
1.50" CL-8-BPDR-1.50 CL-8-BPDT-1.50 CL-8-BPDL-1.50
1.75" CL-8-BPDR-1.75  
2.00" CL-8-BPDR-2.00 CL-8-BPDT-2.00
2.50" CL-8-BPDR-2.50 CL-8-BPDT-2.50
3.00" CL-8-BPDR-3.00 CL-8-BPDT-3.00
3.50" CL-8-BPDR-3.50 CL-8-BPDT-3.50
4.00" CL-8-BPDR-4.00  
5.00" CL-8-BPDR-5.00  
SPECIAL CL-8-BPDR CL-8-BPDT CL-8-BPDL
9/16" SPECIAL CL-9-BPDR CL-9-BPDT CL-9-BPDL
5/8" SPECIAL CL-10-BPDR CL-10-BPDT CL-10-BPDL
3/4" SPECIAL CL-12-BPDR CL-12-BPDT CL-12-BPDL
7/8" SPECIAL CL-14-BPDR CL-14-BPDT CL-14-BPDL
1" SPECIAL CL-16-BPDR CL-16-BPDT CL-16-BPDL


Add "C" suffix to part no. for attached cable assembly.

Carr Lane Manufacturing Co.
de_250