USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GESCHLITZTE POSITIONIERBUCHSEN

 


PRESSSITZ (METRISCH)
PART NO. PIN
DIA
A B
DIA
C
DIA
 L M
DIA
N
CLM-6-SLLB 6 6.003/6.028 9 20.000 9 5 8
CLM-8-SLLB 8 8.003/8.028 11 24.000 9
CLM-10-SLLB 10 10.003/10.028 13
CLM-12-SLLB 12 12.003/12.028 15 14
CLM-16-SLLB 16 16.003/16.028 18 30.000 12
CLM-20-SLLB 20 20.003/20.028 22 36.000 19
CLM-25-SLLB 25 25.003/25.028 27 40.000 19


PRESSSITZ (ZOLL)
PART NO. PIN
DIA
A B
DIA
C
DIA
 L M
DIA
N
CL-3-SLLB 3/16" 4.765/4.780 7.9 19.050 10.2 4.75 9.5
CL-4-SLLB 1/4" 6.353/6/368 9.5 19.050 10.2
CL-4A-SLLB 25.400
CL-5-SLLB 5/16" 7.940/7.955 11.1 25.400 10.2
CL-6-SLLB 3/8" 9.528/9.543 12.7
CL-8A-SLLB 1/2" 12.703/12.718 15.9 25.400 10.2
CL-8-SLLB 22.9
CL-10-SLLB 5/8" 15.878/15.893 19 31.750 22.9
CL-12-SLLB 3/4" 19.053/19.075 20.6 38.100 25.4
CL-14-SLLB 7/8" 22.228/22.250 25.4 38.100 25.4
CL-16-SLLB 1" 25.403/25.425 27 38.100 25.4

Carr Lane Manufacturing Co.
de_244