USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MARINE BALL LOCK PINS

 


BUTTON HANDLE (USA)
PART NO. A
DIA
GRIP B C K
DIA
L M N
DIA
P
DIA
NOMINAL ACTUAL
CL-3-MBPB-0.50-S 3/16 (#10) .1885/.1870 0.50 .219 .245 .25 1.26 .89 .47 .82
CL-3-MBPB-0.75-S 0.75
CL-3-MBPB-1.00-S 1.00
CL-3-MBPB-1.25-S 1.25
CL-3-MBPB-1.50-S 1.50
CL-3-MBPB-2.00-S 2.00
CL-3-MBPB-2.50-S 2.50
CL-3-MBPB-3.00-S 3.00
CL-4-MBPB-0.50-S 1/4 .2485/.2470 0.50 .290 .275
CL-4-MBPB-0.75-S 0.75
CL-4-MBPB-1.00-S 1.00
CL-4-MBPB-1.25-S 1.25
CL-4-MBPB-1.50-S 1.50
CL-4-MBPB-1.75-S 1.75
CL-4-MBPB-2.00-S 2.00
CL-4-MBPB-2.25-S 2.25
CL-4-MBPB-2.50-S 2.50
CL-4-MBPB-3.00-S 3.00
CL-5-MBPB-0.75-S 5/16 .3110/.3095 0.75 .375 .315
CL-5-MBPB-1.00-S 1.00
CL-5-MBPB-1.25-S 1.25
CL-5-MBPB-1.50-S 1.50
CL-5-MBPB-1.75-S 1.75
CL-5-MBPB-2.00-S 2.00
CL-5-MBPB-2.25-S 2.25
CL-5-MBPB-2.50-S 2.50
CL-5-MBPB-3.00-S 3.00
CL-5-MBPB-3.50-S 3.50
CL-5-MBPB-4.00-S 4.00
CL-6-MBPB-0.75-S 3/8 .3735/.3720 0.75 .438 .350 .31 1.47 1.02 .59 1.00
CL-6-MBPB-1.00-S 1.00
CL-6-MBPB-1.25-S 1.25
CL-6-MBPB-1.50-S 1.50
CL-6-MBPB-1.75-S 1.75
CL-6-MBPB-2.00-S 2.00
CL-6-MBPB-2.25-S 2.25
CL-6-MBPB-2.50-S 2.50
CL-6-MBPB-3.00-S 3.00
CL-6-MBPB-3.50-S 3.50
CL-6-MBPB-4.00-S 4.00
CL-8-MBPB-1.00-S 1/2 .4985/.4970 1.00 .592 .455 .44 1.61 1.08 .75 1.31
CL-8-MBPB-1.50-S 1.50
CL-8-MBPB-2.00-S 2.00
CL-8-MBPB-2.50-S 2.50
CL-8-MBPB-3.00-S 3.00
CL-8-MBPB-3.50-S 3.50
CL-8-MBPB-4.00-S 4.00
CL-8-MBPB-4.50-S 4.50


BUTTON HANDLE (METRIC)
PART NO. A
DIA
GRIP B C K
DIA
L M N
DIA
P
DIA
NOMINAL ACTUAL
CLM-5-MBPB-10-S 5mm .1954/.1939 10 .212 .245 .22 1.26 .89 .47 .82
CLM-5-MBPB-15-S 15
CLM-5-MBPB-20-S 20
CLM-5-MBPB-25-S 25
CLM-5-MBPB-30-S 30
CLM-5-MBPB-40-S 40
CLM-5-MBPB-50-S 50
CLM-6-MBPB-10-S 6mm .2347/.2332 10 .278 .275
CLM-6-MBPB-15-S 15
CLM-6-MBPB-20-S 20
CLM-6-MBPB-25-S 25
CLM-6-MBPB-30-S 30
CLM-6-MBPB-40-S 40
CLM-6-MBPB-50-S 50
CLM-6-MBPB-60-S 60
CLM-8-MBPB-20-S 8mm .3135/.3120 20 .371 .315
CLM-8-MBPB-25-S 25
CLM-8-MBPB-30-S 30
CLM-8-MBPB-40-S 40
CLM-8-MBPB-50 -S 50
CLM-8-MBPB-60-S 60
CLM-8-MBPB-80-S 80
CLM-8-MBPB-100-S 100
CLM-10-MBPB-20-S 10mm .3922/.3907 20 .469 .350 .27 1.47 1.02 .59 1.00
CLM-10-MBPB-25-S 25
CLM-10-MBPB-30-S 30
CLM-10-MBPB-40-S 40
CLM-10-MBPB-50-S 50
CLM-10-MBPB-60-S 60
CLM-10-MBPB-80-S 80
CLM-10-MBPB-100-S 100
CLM-12-MBPB-25-S 12mm .4709/.4694 25 .567 .445 .39 1.61 1.08 .75  1.31
CLM-12-MBPB-30-S 30
CLM-12-MBPB-40-S 40
CLM-12-MBPB-50-S 50
CLM-12-MBPB-60-S 60
CLM-12-MBPB-80-S 80
CLM-12-MBPB-100-S 100



RECESSED BUTTON HANDLE (USA)
PART NO. A
DIA
GRIP B C E K
DIA
F N
DIA
Q
DIA
ACTUAL NOMINAL
CL-3-MBPM-0.50-S 3/16 (#10) .1885/.1870 0.50 .219 .245 .94 .22 .62 .47 1.00
CL-3-MBPM-0.75-S 0.75
CL-3-MBPM-1.00-S 1.00
CL-3-MBPM-1.25-S 1.25
CL-3-MBPM-1.50-S 1.50
CL-3-MBPM-2.00-S 2.00
CL-3-MBPM-2.50-S 2.50
CL-3-MBPM-3.00-S 3.00
CL-4-MBPM-0.50-S 1/4 .2485/.2470 0.50 .290 .275
CL-4-MBPM-0.75-S 0.75
CL-4-MBPM-1.00-S 1.00
CL-4-MBPM-1.25-S 1.25
CL-4-MBPM-1.50-S 1.50
CL-4-MBPM-1.75-S 1.75
CL-4-MBPM-2.00-S 2.00
CL-4-MBPM-2.25-S 2.25
CL-4-MBPM-2.50-S 2.50
CL-4-MBPM-3.00-S 3.00
CL-5-MBPM-0.75-S 5/16 .3110/.3095 0.75 .375 .315 1.00 .68
CL-5-MBPM-1.00-S 1.00
CL-5-MBPM-1.25-S 1.25
CL-5-MBPM-1.50-S 1.50
CL-5-MBPM-1.75-S 1.75
CL-5-MBPM-2.00-S 2.00
CL-5-MBPM-2.25-S 2.25
CL-5-MBPM-2.50-S 2.50
CL-5-MBPM-3.00-S 3.00
CL-5-MBPM-3.50-S 3.50
CL-5-MBPM-4.00-S 4.00
CL-6-MBPM-0.75-S 3/8 .3735/.3720 0.75 .438 .350 1.06 .27 .78 .59 1.00
CL-6-MBPM-1.00-S 1.00
CL-6-MBPM-1.25-S 1.25
CL-6-MBPM-1.50-S 1.50
CL-6-MBPM-1.75-S 1.75
CL-6-MBPM-2.00-S 2.00
CL-6-MBPM-2.25-S 2.25
CL-6-MBPM-2.50-S 2.50
CL-6-MBPM-3.00-S 3.00
CL-6-MBPM-3.50-S 3.50
CL-6-MBPM-4.00-S 4.00
CL-8-MBPM-1.00-S 1/2 .4985/.4970 1.00 .592 .455 1.19 .39 .93 .75 1.33
CL-8-MBPM-1.50-S 1.50
CL-8-MBPM-2.00-S 2.00
CL-8-MBPM-2.50-S 2.50
CL-8-MBPM-3.00-S 3.00
CL-8-MBPM-3.50-S 3.50
CL-8-MBPM-4.00-S 4.00
CL-8-MBPM-4.50-S 4.50


Add "C" suffix to part no. for attached cable assembly.

RECESSED BUTTON HANDLE (METRIC)
PART NO. A
DIA
GRIP B C E K
DIA
F N
DIA
Q
DIA
ACTUAL NOMINAL
CLM-5-MBPM-10-S 5mm .1954/.1939 10 .212 .245 .94 .22 .62 .47 1.00
CLM-5-MBPM-15-S 15
CLM-5-MBPM-20-S 20
CLM-5-MBPM-25-S 25
CLM-5-MBPM-30-S 30
CLM-5-MBPM-40-S 40
CLM-5-MBPM-50-S 50
CLM-6-MBPM-10-S 6mm .2347/.2332 10 .278 .275
CLM-6-MBPM-15-S 15
CLM-6-MBPM-20-S 20
CLM-6-MBPM-25-S 25
CLM-6-MBPM-30-S 30
CLM-6-MBPM-40-S 40
CLM-6-MBPM-50-S 50
CLM-6-MBPM-60-S 60
CLM-8-MBPM-20-S 8mm .3135/.3120 20 .371 .315 1 .68
CLM-8-MBPM-25-S 25
CLM-8-MBPM-30-S 30
CLM-8-MBPM-40-S 40
CLM-8-MBPM-50-S 50
CLM-8-MBPM-60-S 60
CLM-8-MBPM-80-S 80
CLM-8-MBPM-100-S 100
CLM-10-MBPM-20-S 10mm .3922/.3907 20 .469 .350 1.06 .27 .78 .59 1.00
CLM-10-MBPM-25-S 25
CLM-10-MBPM-30-S 30
CLM-10-MBPM-40-S 40
CLM-10-MBPM-50-S 50
CLM-10-MBPM-60-S 60
CLM-10-MBPM-80-S 80
CLM-10-MBPM-100-S 100
CLM-12-MBPM-25-S 12mm .4709/.4694 25 .567 .445 1.19 .39 .93 .75 1.33
CLM-12-MBPM-30-S 30
CLM-12-MBPM-40-S 40
CLM-12-MBPM-50-S 50
CLM-12-MBPM-60-S 60
CLM-12-MBPM-80-S 80
CLM-12-MBPM-100-S 100



RING HANDLE (USA)
PART NO. A
DIA
GRIP B C K
DIA
L N
DIA
R S
ACTUAL NOMINAL
CL-3-MBPR-0.50-S 3/16 (#10) .1885/.1870 0.50 .219 .245 .25 1.26 .47 .52 1.13
CL-3-MBPR-0.75-S 0.75
CL-3-MBPR-1.00-S 1.00
CL-3-MBPR-1.25-S 1.25
CL-3-MBPR-1.50-S 1.50
CL-3-MBPR-2.00-S 2.00
CL-3-MBPR-2.50-S 2.50
CL-3-MBPR-3.00-S 3.00
CL-4-MBPR-0.50-S 1/4 .2485/.2470 0.50 .290 .275
CL-4-MBPR-0.75-S 0.75
CL-4-MBPR-1.00-S 1.00
CL-4-MBPR-1.25-S 1.25
CL-4-MBPR-1.50-S 1.50
CL-4-MBPR-1.75-S 1.75
CL-4-MBPR-2.00-S 2.00
CL-4-MBPR-2.25-S 2.25
CL-4-MBPR-2.50-S 2.50
CL-4-MBPR-3.00-S 3.00
CL-5-MBPR-0.75-S 5/16 .3110/.3095 0.75 .375 .315 .58
CL-5-MBPR-1.00-S 1.00
CL-5-MBPR-1.25-S 1.25
CL-5-MBPR-1.50-S 1.50
CL-5-MBPR-1.75-S 1.75
CL-5-MBPR-2.00-S 2.00
CL-5-MBPR-2.25-S 2.25
CL-5-MBPR-2.50-S 2.50
CL-5-MBPR-3.00-S 3.00
CL-5-MBPR-3.50-S 3.50
CL-5-MBPR-4.00-S 4.00
CL-6-MBPR-0.75-S 3/8 .3735/.3720 0.75 .438 .350 .31 1.47 .59 .64 1.13
CL-6-MBPR-1.00-S 1.00
CL-6-MBPR-1.25-S 1.25
CL-6-MBPR-1.50-S 1.50
CL-6-MBPR-1.75-S 1.75
CL-6-MBPR-2.00-S 2.00
CL-6-MBPR-2.25-S 2.25
CL-6-MBPR-2.50-S 2.50
CL-6-MBPR-3.00-S 3.00
CL-6-MBPR-3.50-S 3.50
CL-6-MBPR-4.00-S 4.00
CL-8-MBPR-1.00-S 1/2 .4985/.4970 1.00 .592 .455 .44 1.61 .75 .80 1.33
CL-8-MBPR-1.50-S 1.50
CL-8-MBPR-2.00-S 2.00
CL-8-MBPR-2.50-S 2.50
CL-8-MBPR-3.00-S 3.00
CL-8-MBPR-3.50-S 3.50
CL-8-MBPR-4.00-S 4.00
CL-8-MBPR-4.50-S 4.50


Add "C" suffix to part no. for attached cable assembly.

RING HANDLE (METRIC)
PART NO. A
DIA
GRIP C E K
DIA
N
DIA
R S T
NOMINAL ACTUAL
CLM-5-MBPR-10-S 5mm .1954/.1939 10 .245 1.26 .22 .47 .57 1.13 1.26
CLM-5-MBPR-15-S 15
CLM-5-MBPR-20-S 20
CLM-5-MBPR-25-S 25
CLM-5-MBPR-30-S 30
CLM-5-MBPR-40-S 40
CLM-5-MBPR-50-S 50
CLM-6-MBPR-10-S 6mm .2347/.2332 10 .275
CLM-6-MBPR-15-S 15
CLM-6-MBPR-20-S 20
CLM-6-MBPR-25-S 25
CLM-6-MBPR-30-S 30
CLM-6-MBPR-40-S 40
CLM-6-MBPR-50-S 50
CLM-6-MBPR-60-S 60
CLM-8-MBPR-20-S 8mm .3135/.3120 20 .315
CLM-8-MBPR-25-S 25
CLM-8-MBPR-30-S 30
CLM-8-MBPR-40-S 40
CLM-8-MBPR-50-S 50
CLM-8-MBPR-60-S 60
CLM-8-MBPR-80-S 80
CLM-8-MBPR-100-S 100
CLM-10-MBPR-20-S 10mm .3922/.3907 20 .350 1.47 .27 .59 .69 1.13 1.47
CLM-10-MBPR-25-S 25
CLM-10-MBPR-30-S 30
CLM-10-MBPR-40-S 40
CLM-10-MBPR-50-S 50
CLM-10-MBPR-60-S 60
CLM-10-MBPR-80-S 80
CLM-10-MBPR-100-S 100
CLM-12-MBPR-25-S 12mm .4707/.4694 25 .455 .39 .75 .82 1.33 1.61
CLM-12-MBPR-30-S 30
CLM-12-MBPR-40-S 40
CLM-12-MBPR-50-S 50
CLM-12-MBPR-60-S 60
CLM-12-MBPR-80-S 80
CLM-12-MBPR-100-S 100

Carr Lane Manufacturing Co.
en_248