USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
FLUID-ADVANCED
WORK SUPPORTS
Threaded Body
Micro
(900 lbs)
Threaded Body
Mini
(1500, 2200 lbs)
Threaded Body
(3400 lbs)
Low Profile
Mini
(1900 lbs)
Low Profile
(4700 lbs)
Threaded Cartridge
(3900, 9800, 24000 lbs)
Top Flange
(3900, 9800, 24000 lbs)
Flange Base
(11000 lbs)
Flange Base
Double Acting
(11000 lbs)
ALSO SEE:
Self-Locking Work Supports
Fluid Advanced
Double Acting
(1800, 4600 lbs)
si_843