USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
SPRING-EXTENDED
WORK SUPPORTS
Threaded Body
Mini
(1500, 2200 lbs)
Threaded Body
(3400 lbs)
Block Type
(1600, 2900, 6500 lbs)
Threaded Cartridge
(3900, 9800, 24000 lbs)
Top Flange
(3900, 9800, 24000 lbs)
Flange Base
(7200, 11000 lbs)
ALSO SEE:
Self-Locking Work Supports
Spring Extended
Double Acting
(1800, 4600 lbs)
si_842