USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTI BASCULANTI REGOLABILI
CON INSERTO ZIGRINATO

 


DIMENSIONS (METRIC)
PART NO.
BODY WITHOUT
GRIPPER
A B
DIA
C
DIA
D E F
DIA
G SERRATIONS
CLM-1015-GSB M10 15 10 17 17 13 3 EXTRA FINE 2.4x90°
CLM-1030-GSB 30
CLM-1220-GSB M12 20 12 19 19 15 5 FINE 3.2x90°
CLM-1240-GSB 40
CLM-1625-GSB M16 25 16 23 24 20 6
CLM-1650-GSB 50
CLM-2030-GSB M20 30 20 24 30 23 8
CLM-2060-GSB 60
CLM-2440-GSB M25 40 25 30 36 28 10


BODY AND GRIPPER — ORDER SEPARATELY (METRIC)
PART NO.
BODY WITHOUT
GRIPPER
PART NO. — ROUND GRIPPERS  
TOOL STEEL
(SERRATED)
CARBIDE TIPPED
(SERRATED)
SOLID CARBIDE
(SERRATED)
CARBIDE TIPPED
(FLAT)
STEEL
(FLAT)
DELRIN®
(FLAT)
CLM-1015-GSB CLM-10-RG CLM-10-RGT CLM-10-RGF CLM-10-RGFN
CLM-1030-GSB
CLM-1220-GSB CLM-12-RG CLM-12-RGT CLM-12-RGF CLM-12-RGFN
CLM-1240-GSB
CLM-1625-GSB CLM-16-RG CLM-16-RGT CLM-16-RGF CLML-16-RGFN
CLM-1650-GSB
CLM-2030-GSB CLM-20-RG CLM-20-RGT CLM-20-RGF CLM-20-RGFN
CLM-2060-GSB
CLM-2440-GSB CLM-25-RG CLM-25-RGT CLM-25-RGF CLM-25-RGFN



DIMENSIONI (POLLICE)
PART NO.
BODY WITHOUT
GRIPPER
A B
DIA
C
DIA
D E F
DIA
G SERRATIONS
CL-605-GSB 3/8"-16 12.5 9.5 16 5/8" 12.5 1/8" EXTRA
FINE
2.4x90°
CL-610-GSB 25.5
CL-615-GSB 38
CL-810-GSB 1/2"-13 25.5 12.5 19 13/16" 16 3/16" FINE 3.2x90°
CL-815-GSB 38
CL-1010-GSB 5/8"-11 25.5 16 20.5 15/16" 19 1/4"
CL-1020-GSB 51
CL-1210-GSB 3/4"-10 25.5 19 22 1-1/8" 22 5/16"
CL-1225-GSB 63.5
CL-1620-GSB 1"-8 51 25.5 25.5 1-1/2" 28.5 3/8"


CORPO E SFERA DI BLOCCAGGIO — ORDINARE SEPARATAMENTE
PART NO.
BODY WITHOUT
GRIPPER
PART NO. — ROUND GRIPPERS  
TOOL STEEL
(SERRATED)
CARBIDE TIPPED
(SERRATED)
SOLID CARBIDE
(SERRATED)
CARBIDE TIPPED
(FLAT)
STEEL
(FLAT)
DELRIN®
(FLAT)
CL-605-GSB CL-6-RG CL-6-RGT CL-6-RGFT CL-6-RGF CL-6-RGFN
CL-610-GSB
CL-615-GSB
CL-810-GSB CL-8-RG CL-8-RGT CL-8-RGC CL-8-RGFT CL-8-RGF CL-8-RGFN
CL-815-GSB
CL-1010-GSB CL-10-RG CL-10-RGT CL-10-RGC CL-10-RGFT CL-10-RGF CL-10-RGFN
CL-1020-GSB
CL-1210-GSB CL-12-RG CL-12-RGT CL-12-RGC CL-12-RGFT CL-12-RGF CL-12-RGFN
CL-1225-GSB
CL-1620-GSB CL-16-RG CL-16-RGT CL-16-RGFT CL-16-RGF CL-16-RGFN

Carr Lane Manufacturing Co.
it_384