Caratteristiche
Dimensioni
CLAMPS AND ACCESSORIES
»
STUDS, BOLTS, AND T NUTS
»
T-Slot Bolts
BULLONI PER CAVE A T
VITI CON SCANALATURA a T (POLLICE)
PART NO.
B
THREAD
A
FITS
TABLE
SLOTS
C
D
E
F
LENGTH
G
CL-6-TSB-1.00
3/8"-16
3/8
3/8"
7/16"
1/2"
10
12
5
16
21
1.00" (25)
16
CL-6-TSB-1.50
1.50" (38)
25
CL-6-TSB-2.00
2.00" (51)
32
CL-6-TSB-2.50
2.50" (64)
38
CL-6-TSB-3.00
3.00" (76)
CL-6-TSB-3.50
3.50" (89)
CL-6-TSB-4.00
4.00" (102)
CL-8-TSB-1.50
1/2"-13
1/2
1/2"
9/16"
5/8"
14
16
6.5
21
24
1.50" (38)
25
CL-8-TSB-2.00
2.00" (51)
32
CL-8-TSB-2.50
2.50" (64)
38
CL-8-TSB-3.00
3.00" (76)
CL-8-TSB-3.50
3.50" (89)
CL-8-TSB-4.00
4.00" (102)
CL-8-TSB-5.00
5.00" (127)
CL-8-TSB-6.00
6.00" (152)
51
CL-10-TSB-1.50
5/8"-11
5/8
5/8"
11/16"
3/4"
18
20
8
26
30
1.50" (38)
25
CL-10-TSB-2.00
2.00" (51)
32
CL-10-TSB-2.50
2.50" (64)
38
CL-10-TSB-3.00
3.00" (76)
CL-10-TSB-3.50
3.50" (89)
CL-10-TSB-4.00
4.00" (102)
CL-10-TSB-5.00
5.00" (127)
CL-10-TSB-6.00
6.00" (152)
51
CL-10-TSB-8.00
8.00" (203)
76
CL-12-TSB-3.00
3/4"-10
3/4
3/4"
13/16"
20
22
9.5
32
37
3.00" (76)
38
CL-12-TSB-3.50
3.50" (89)
CL-12-TSB-4.00
4.00" (102)
CL-12-TSB-5.00
5.00" (127)
CL-12-TSB-6.00
6.00" (152)
51
CL-12-TSB-8.00
8.00" (203)
76
it_451