HEAVY
| PART NO. |
CL-MF50-0882 |
CL-MF50-0883 |
CL-MF50-0884 |
| PALLET SIZE |
500mm |
630mm |
800mm |
MULTIPURPOSE HOLES |
THREAD |
5/8"-11 |
| ID |
.6250" |
| SPACING |
2.0000" |
| PATTERN |
10x10 |
12x12 |
14x14 |
| A |
NOMINAL |
500mm |
630mm |
800mm |
| ACTUAL |
486mm |
616mm |
786mm |
| C |
NOMINAL |
40mm |
45mm |
| ACTUAL |
40mm |
45mm |
| E |
400mm |
500mm |
640mm |
| U |
320mm |
| W |
M16 |
| WEIGHT (KG) |
59 |
96 |
155 |
|