USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADAPTATEURS POUR SERRAGES RAPIDES

 


FIXED ADAPTORS
SIZE PART NO. A B SOCKET-HEAD
CAP SCREW
(1 REQD)
MINI CL-MF25-5401 5/16"-18 3/4" CL-5/16-18x1.12-SHCS
STANDARD CL-MF40-5401 1/2"-13 7/8" CL-1/2-13x1.50-SHCS
HEAVY CL-MF50-5401 5/8"-11 7/8" CL-5/8-11x1.50-SHCS



SLOTTED ADAPTORS
SIZE PART NO. A C D E F SOCKET-HEAD
CAP SCREWS
(2 or 4 REQD)
MINI CL-MF25-5402 5/16"-18 3-3/4" 2-3/4" 3" 2-1/8" (4) CL-5/16-18x1.38-SHCS
STANDARD CL-MF40-5402 1/2"-13 5-1/4" 4" 4" 3" (2) CL-1/2-13x1.50-SHCS
HEAVY CL-MF50-5402 5/8"-11 4-1/4" (2) CL-5/8-11x2.00-SHCS



VERTICAL-HANDLE TOGGLE CLAMPS
SIZE PART NO. MAXIMUM
CAPACITY
(N)
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD
ADJUSTABLE
SPINDLE
ALL CL-450-VTC 2200 CL-1/4-20x.62-SHCS CL-516212-SA
CL-452-VTC
CL-453-VTC
CL-1000-PTC
CL-650-VTC 3300 CL-5/16-18x.62-SHCS CL-38314-SA
CL-652-VTC
CL-650-ATC
CL-850-VTC 4400 CL-5/16-18x.75-SHCS CL-12314-SA
CL-2000-PTC 4400



HORIZONTAL-HANDLE TOGGLE CLAMPS
SIZE PART NO. MAXIMUM
CAPACITY
(N)
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD
ADJUSTABLE
SPINDLE
ALL CL-450-HTC 2200 CL-1/4-20x.62-SHCS CL-516212-SA
CL-550-HTC 3300 CL-5/16-18x.62-SHCS CL-38314-SA
CL-550-AHTC
CL-650-HTC 4400 CL-5/16-18x.62-SHCS CL-12314-SA



PUSH/PULL TOGGLE CLAMPS
SIZE PART NO. MAXIMUM
CAPACITY
(N)
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD
ADJUSTABLE
SPINDLE
ALL CL-275-SPC 2700 CL-5/16-18x.75-SHCS CL-38314-SA
CL-250-SPC 3600 CL-5/16-18x.75-SHCS
CL-200-PC 3800 CL-5/16-18x.75-SHCS
CL-1500-PPC
CL-350-SPC 11000 CL-5/16-18x.75-SHCS



TOGGLE EDGE CLAMPS
SIZE PART NO. MAXIMUM
CAPACITY
(N)
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD
ADJUSTABLE
SPINDLE
ALL CL-550-ATEC 3300 CL-5/16-18x.62-SHCS

Carr Lane Manufacturing Co.
fr_1647