USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Caractéristiques
Dimensions
Agrandir Photo
TOURILLONS SPHÉRIQUES
SPHERICAL BASE — LOCKING
PART NO.
LOAD
CAPACITY
(450mm from face)
A
B
C
DIA
D
DIA
E
F
G
H
J
K
L
M
CL-5-TL
800 Kg
102
129
89
83
70
106
8
21
3/8" or M10
14
229
5/8" or M16
CL-6-TL
1100 Kg
143
178
130
108
102
143
6
29
5/8" or M16
25
311
1" or M24
fr_532