| PART NO. |
CL-BF40-0201 |
CL-BF40-0202 |
CL-BF40-0203 |
PALLET
SIZE |
400 |
500 |
630 |
| A NOMINAL |
12" |
16" |
20" |
| A ACTUAL |
301.62 |
403.22 |
504.82 |
| B NOMINAL |
16" |
20" |
24" |
| B ACTUAL |
403.22 |
504.82 |
606.42 |
| C |
34.925 |
| D |
203 |
305 |
406 |
| E |
304.800 |
406.400 |
508.000 |
| F |
323.850 |
425.450 |
527.050 |
| APPROX WEIGHT
(KG) |
30 |
50 |
80 |
LOCATING SCREWS
(2 REQD) |
CL-MF40-4301 |
SOCKET-HEAD CAP
SCREWS (2 or 4 REQD) |
CL-1/2-13x1.75-SHCS |
|