PLAQUES À PALETTE RECTANGULAIRE

 



PART NO. CL-BF00-0871 CL-BF00-0872
PALLET SIZE 400x500 500x630
A 386 486
B 486 616
C 50 50
E (JIS) 80 100
F (DIN) 50 100
H (JIS) M16
J (DIN) M12
L 55 75
M 27.5 34.0
N DIA 30
P DIA 20
Q 150 200
R 36 86
S 200 250
Z 250 315
APPROX WT (kg) 70 110

Carr Lane Manufacturing Co.
fr_1411