| |

|
STEEL (METRIC) INSERT DIMENSIONS
|
STEEL (METRIC) INSTALLATION AND REMOVAL DATA
| PART NO. |
INSTALLATION DATA |
REMOVAL DATA |
REQUIRED TAP DRILL |
COUNTERSINK DIA |
STANDARD TAP |
MIN THREAD LENGTH |
DRILL SIZE |
DRILL DEPTH |
| CLM-8125-KSSM |
6.9 |
8.25 |
M8 |
9.5 |
5.5 |
4 |
| CLM-10125-KSSM |
8.8 |
10.25 |
M10x1.25 |
12.5 |
7.5 |
4.8 |
| CLM-12125-KSSM |
10.8 |
12.25 |
M12x1.25 |
14.5 |
9.5 |
4.8 |
| CLM-1615-KSSM |
14.75 |
16.25 |
M16x1.5 |
18.5 |
13.5 |
4.8 |
| CLM-2015-KSSM |
18.75 |
20.25 |
M20x1.5 |
22.5 |
17.5 |
4.8 |
| CLM-2415-KSSM |
22.5 |
24.25 |
M24x1.5 |
26.5 |
19.75 |
6.4 |
| CLM-302-KSSM |
28 |
30.25 |
M30x2 |
34.5 |
25.75 |
6.4 |
|

|
VOLLKÖRPER — EDELSTAHL (ZOLL) GEWINDEEINSATZ-AUSMAßE
|
VOLLKÖRPER -- EDELSTAHL (ZOLL) EINBAU-ANGABEN
| PART NO. |
INSTALLATION DATA |
REMOVAL DATA |
REQUIRED TAP DRILL |
COUNTERSINK DIA |
MIN THREAD LENGTH |
STANDARD TAP |
DRILL SIZE |
DRILL DEPTH |
| CL-51618-KSS |
I |
8.20 |
9.5 |
5/16"-18 |
7/32" |
3.2 |
| CL-3816-KSS |
Q |
9.78 |
9.5 |
3/8"-16 |
9/32" |
3.2 |
| CL-71614-KSS |
X |
11.35 |
11 |
7/16"-14 |
11/32" |
4.8 |
| CL-1213-KSS |
29/64" |
12.95 |
12.5 |
1/2"-13 |
13/32" |
4.8 |
| CL-91612-KSS |
33/64" |
14.53 |
14 |
9/16"-12 |
15/32" |
4.8 |
| CL-5811-KSS |
37/64" |
16.13 |
17.5 |
5/8"-11 |
17/32" |
4.8 |
| CL-111611-KSS |
41/64" |
17.78 |
19 |
11/16"-11-NS |
19/32" |
4.8 |
| CL-131616-KSS |
49/64" |
20.88 |
24 |
13/16"-16 |
23/32" |
4.8 |
| CL-7814-KSS |
53/64" |
22.48 |
25.5 |
7/8"-14 |
25/32" |
4.8 |
| CL-11812-KSS |
1-1/16" |
29.08 |
33.5 |
1-1/8"-12 |
31/32" |
8 |
| CL-11412-KSS |
1-3/16" |
32.26 |
36 |
1-1/4"-12 |
1-3/32" |
8 |
| CL-13812-KSS |
1-5/16" |
35.43 |
39.5 |
1-3/8"-12 |
1-7/32" |
8 |
|