USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GEWINDEEINSÄTZE MIT FESTSTELLKEILE

 


STAHL— VERSTÄRKT (METRISCH)
GEWINDEEINSATZ-AUSMAßE

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
REPAIR
KIT
PART NO.
INSERTS
PER
KIT
INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA (SQ. MM.)
M5 SEE STAINLESS STEEL INSERTS BELOW
M6
M8
M8x1.0
M10
M10x1.25
M12
M12x1.25
CLM-162-KSM M16 M22x1.5 22 897 CL-58-KST CLM-162-KSK 2
CLM-1615-KSM M16x1.5 CLM-1615-KSK
CLM-2025-KSM M20 M30x2 30 1770 CL-34-KST CLM-2025-KSK 2
CLM-2015-KSM M20x1.5 CLM-2015-KSK
CLM-243-KSM M24 M33x2 33 2150 CLM-243-KSMT CLM-243-KSK 2
CLM-242-KSM M24x2 CLM-242-KSK


EDELSTAHL — VERSTÄRKT (METRISCH)
GEWINDEEINSATZ-AUSMAßE

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGE-
MENT
AREA
(SQ.MM)
CLM-58-SKSM M5 M10x1.25 10 177 CL-10-KST
CLM-61-SKSM M6 M12x1.25 12 266 CL-14-KST
CLM-8125-SKSM M8 M14x1.5 14 342 CL-516-KST
CLM-81-SKSM M8x1
CLM-1015-SKSM M10 M16x1.5 16 470 CL-38-KST
CLM-10125-SKSM M10x1.25
CLM-12175-SKSM M12 M18x1.5 18 529 CL-12-KST
CLM-12125-SKSM M12x1.25
CLM-162-SKS M16 M22x1.5 22 897 CLM-58-KST
CLM-2025-SKS M20 M30x2 30 1770 CL-34-KST
CLM-243-SKS M24 M33x2 33 2150 CLM-243-KSMT


EDELSTAHL— VERSTÄRKT (METRISCH)
EINBAU-ANGABEN

PART NO. INSTALLATION DATA REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK
DIA
MIN.
THREAD
LENGTH
STANDARD
TAP
DRILL
SIZE
DRILL
DEPTH
STEEL STAINLESS
CLM-58-SKSM 8.8 10.25 11.5 M10x1.25 7.5 4.8
CLM-61-SKSM 10.8 12.25 13.5 M12x1.25 9.5 4.8
CLM-8125-SKSM 13 14.25 15.5 M14x1.5 11.5 4.8
CLM-81-SKSM
CLM-1015-SKSM 15 16.25 17.5 M16x1.5 13.5 4.8
CLM-10125-SKSM
CLM-12175-SKSM 17 18.25 19.5 M18x1.5 15.5 4.8
CLM-12125-SKSM
CLM-162-KSM CLM-162-SKS 20.5 22.5 24.5 M22x1.5 17.5 6.5
CLM-1615-KSM
CLM-2025-KSM CLM-2025-SKS 28 30 34.5 M30x2 25 6.5
CLM-2015-KSM
CLM-243-KSM CLM-243-SKS 31 33.5 37.5 M33x2 29 6.5
CLM-242-KSM






STAHL— VERSTÄRKT (ZOLL)
GEWINDEEINSATZ-AUSMAßE

PART NO. INTERNAL
THREAD
EXTERNAL
 THREAD
LENGTH SHEAR
ENGAGEMENT
AREA (SQ. MM.)
INSTALLATION
TOOL
PART NO.
KEY INSERT KIT
KIT
PART NO.
INSERTS
PER KIT
CL-1024-KS #10-24 3/8"-16 8 4.83 CL-10-KST CL-1024-KSK 15
CL-1032-KS #10-32 CL-1032-KSK
CL-1420-KS 1/4"-20 7/16"-14 9.5 7.22 CL-14-KST CL-1420-KSK 13
CL-1428-KS 1/4"-28 CL-1428-KSK
CL-51618-KS 5/16"-18 1/2"-13 11 9.11 CL-516-KST CL-51618-KSK 8
CL-51624-KS 5/16"-24 CL-51624-KSK
CL-3816-KS 3/8"-16 9/16"-12 12.5 12.6 CL-38-KST CL-3816-KSK 6
CL-3824-KS 3/8"-24 CL-3824-KSK
CL-71614-KS 7/16"-14 5/8"-11 15.5 18.2 CL-716-KST CL-71614-KSK 6
CL-71620-KS 7/16"-20 CL-71620-KSK
CL-1213-KS 1/2"-13 3/4"-16 15.5 26.9 CL-12-KST CL-1213-KSK 5
CL-1220-KS 1/2"-20 CL-1220-KSK
CL-91612-KS 9/16"-12 3/4"-16 20.5 26.9 CL-12-KST CL-91612-KSK 3
CL-91618-KS 9/16"-18 CL-91618-KSK
CL-5811-KS 5/8"-11 7/8"-14 22 37.8 CL-58-KST CL-5811-KSK 2
CL-5818-KS 5/8"-18 CL-5818-KSK
CL-3410-KS 3/4"-10 1-1/8"-12 28.5 63.2 CL-34-KST CL-3410-KSK 2
CL-3416-KS 3/4"-16 CL-3416-KSK
CL-789-KS 7/8"-9 1-1/4"-12 32 79.7 CL-34-KST CL-789-KSK 2
CL-7814-KS 7/8"-14 CL-7814-KSK
CL-18-KS 1"-8 1-3/8"-12 35 94.5 CL-1-KST CL-18-KSK 2
CL-112-KS 1"-12 CL-112-KSK
CL-1187-KS 1-1/8"-7 1-1/2"-12 41 120 CL-118-KST CL-1187-KSK 2
CL-11812-KS 1-1/8"-12 CL-11812-KSK
CL-1147-KS 1-1/4"-7 1-5/8"-12 46 138 CL-114-KST CL-1147-KSK 2
CL-11412-KS 1-1/4"-12 CL-11412-KSK
CL-1386-KS 1-3/8"-6 1-3/4"-12 48.5 159 CL-138-KST CL-1386-KSK 2
CL-13812-KS 1-3/8"-12 CL-13812-KSK
CL-1126-KS 1-1/2"-6 1-7/8"-12 51 180 CL-112-KST CL-1126-KSK 2
CL-11212-KS 1-1/2"-12 CL-11212-KSK


EDELSTAHL— VERSTÄRKT (ZOLL)
GEWINDEEINSATZ-AUSMAßE

PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGE-
MENT
AREA
(SQ. MM)
MS
EQUIVALENT
NAS
EQUIVALENT
INSTALLATION
TOOL
PART NO.
CL-1024-SKS #10-24 3/8"-16 8 123 MS 51831-101 CL-10-KST
CL-1032-SKS #10-32 MS 51831-201 NAS 1395C3
CL-1420-SKS 1/4"-20 7/16"-14 9.5 183 MS 51831-102 CL-14-KST
CL-1428-SKS 1/4"-28 MS 51831-202 NAS 1395C4
CL-51618-SKS 5/16"-18 1/2"-13 11 232 MS 51831-103 CL-516-KST
CL-51624-SKS 5/16"-24 MS 51831-203 NAS 1395C5
CL-3816-SKS 3/8"-16 9/16"-12 12.5 321 MS 51831-104 CL-38-KST
CL-3824-SKS 3/8"-24 MS 51831-204 NAS 1395C6
CL-1213-SKS 1/2"-13 3/4"-16 15.5 682 CL-12-KST
CL-1220-SKS 1/2"-20
CL-5811-SKS 5/8"-11 7/8"-14 22 959 MS 51831-108 CL-58-KST
CL-3410-SKS 3/4"-10 1-1/8"-12 28.5 1610 MS 51831-109 CL-34-KST


EDELSTAHL— VERSTÄRKT (ZOLL)
GEWINDEEINSATZ-AUSMAßE

PART NO. INSTALLATION DATA REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK
DIA
MIN.
THREAD
DEPTH
STANDARD
TAP
DRILL
SIZE
DRILL
DEPTH
STEEL STAINLESS
CL-1024-KS CL-1024-SKS Q 9.5 9.5 3/8"-16 9/32" 3.2
CL-1032-KS CL-1032-SKS
CL-1420-KS CL-1420-SKS X 11 11 7/16"-14 11/32" 4.8
CL-1428-KS CL-1428-SKS
CL-51618-KS CL-51618-SKS 29/64" 12.5 12.5 1/2"-13 13/32" 4.8
CL-51624-KS CL-51624-SKS
CL-3816-KS CL-3816-SKS 33/64" 14.5 14 9/16"-12 15/32" 4.8
CL-3824-KS CL-3824-SKS
CL-71614-KS 37/64" 16 17.5 5/8"-11 17/32" 4.8
CL-71620-KS
CL-1213-KS CL-1213-SKS 45/64" 19 17.5 3/4"-16 21/32" 4.8
CL-1220-KS CL-1220-SKS
CL-91612-KS 45/64 19 22 3/4"-16 21/32" 4.8
CL-91618-KS
CL-5811-KS CL-5811-SKS 53/64" 22 25.5 7/8"-14 25/32" 4.8
CL-5818-KS
CL-3410-KS CL-3410-SKS 1-1/16" 28.5 33.5 1-1/8"-12 31/32" 8
CL-3416-KS
CL-789-KS  1-3/16" 32 35.5 1-1/4"-12 1-3/32" 8
CL-7814-KS
CL-18-KS 1-5/16" 35 39.5 1-3/8"-12 1-7/32" 8
CL-112-KS
CL-1187-KS 1-7/16" 38 43 1-1/2"-12 1-11/32" 8
CL-11812-KS
CL-1147-KS 1-35/64" 41.5 51 1-5/8"-12 1-15/32" 8
CL-11412-KS
CL-1386-KS 1-11/16" 44.5 52.5 1-3/4"-12 1-19/32" 8
CL-13812-KS
CL-1126-KS 1-51/64" 47.5 55.5 1-7/8"-12 1-23/32" 8
CL-11212-KS

Carr Lane Manufacturing Co.
de_502