USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHRAUBEN FÜR T-NUTEN

 


T-SLOT BOLTS (INCH)
PART NO. B
THREAD
A FITS
TABLE
SLOTS
C D E F
LENGTH
G
CL-6-TSB-1.00 3/8"-16 3/8 3/8"
7/16"
1/2"
10
12
5 16 21 1.00" (25) 16
CL-6-TSB-1.50 1.50" (38) 25
CL-6-TSB-2.00 2.00" (51) 32
CL-6-TSB-2.50 2.50" (64) 38
CL-6-TSB-3.00 3.00" (76)
CL-6-TSB-3.50 3.50" (89)
CL-6-TSB-4.00 4.00" (102)
CL-8-TSB-1.50 1/2"-13 1/2 1/2"
9/16"
5/8"
14
16
6.5 21 24 1.50" (38) 25
CL-8-TSB-2.00 2.00" (51) 32
CL-8-TSB-2.50 2.50" (64) 38
CL-8-TSB-3.00 3.00" (76)
CL-8-TSB-3.50 3.50" (89)
CL-8-TSB-4.00 4.00" (102)
CL-8-TSB-5.00 5.00" (127)
CL-8-TSB-6.00 6.00" (152) 51
CL-10-TSB-1.50 5/8"-11 5/8 5/8"
11/16"
3/4"
18
20
8 26 30 1.50" (38) 25
CL-10-TSB-2.00 2.00" (51) 32
CL-10-TSB-2.50 2.50" (64) 38
CL-10-TSB-3.00 3.00" (76)
CL-10-TSB-3.50 3.50" (89)
CL-10-TSB-4.00 4.00" (102)
CL-10-TSB-5.00 5.00" (127)
CL-10-TSB-6.00 6.00" (152) 51
CL-10-TSB-8.00 8.00" (203) 76
CL-12-TSB-3.00 3/4"-10 3/4 3/4"
13/16"
20
22
9.5 32 37 3.00" (76) 38
CL-12-TSB-3.50 3.50" (89)
CL-12-TSB-4.00 4.00" (102)
CL-12-TSB-5.00 5.00" (127)
CL-12-TSB-6.00 6.00" (152) 51
CL-12-TSB-8.00 8.00" (203) 76

Carr Lane Manufacturing Co.
de_451