USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Besonderheiten
Ausmaße
VIERTELDREHUNGSSCHRAUBEN
METRISCH
PART NO.
HARDENED
PART NO.
SOFT
THREAD
SIZE
A
B
C
DIA
D
E
CLM-5-QTS
M5
1.57
.79
.63
.20
.98
CLM-6-QTS
M6
1.97
.98
.75
.24
1.18
CLM-8-QTS
M8
2.36
1.38
1.00
.31
1.57
CLM-10-QTS
M10
2.56
1.00
.39
CLM-12-QTS
M12
2.76
1.57
1.26
.47
1.77
ZOLL
PART NO.
HARDENED
PART NO.
SOFT
THREAD
SIZE
A
B
C
DIA
D
E
CL-1-QTS
CL-10-QTS
#10-24
1-1/2
7/8
5/8
3/16
1
CL-2-QTS
CL-20-QTS
#10-32
1/2
CL-3-QTS
CL-30-QTS
1/4-20
1-7/8
1
3/4
1/4
1-1/4
CL-4-QTS
CL-40-QTS
5/16-18
2-1/4
1-1/4
1
5/16
1-1/2
CL-5-QTS
CL-50-QTS
3/8-16
2-1/2
3/8
CL-6-QTS
CL-60-QTS
1/2-13
2-3/4
1-1/2
1-1/4
1/2
1-3/4
de_320