USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUTOBLOK, CUSHMAN, HOWA, LOGANSPORT,
AND PRATT BURNERD POWER CHUCKS

 


ACME KEY
PIE-SHAPED SOFT JAWS—ALUMINUM

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS H J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-PBA8P1 8" 8 4 .670 .601 1-1/4 1/2-13 #10-32 1.90 6.4 CL-A-8LSH-FG
CL-A-8LEH-FG
CL-10SP4P 10" 10 2 .625 .781 1-5/8 1/2-13 #10-32 3.22 5
CL-10SP4P1 5-1/2 15
CL-10A04P 10 & 12" 10 2 .750 1.031 1-3/4 1/2-13 5/16-18 2.72 5 CL-A-T10-FG
CL-10A04P1 4 10 CL-A-T10EH-FG
CL-12-10A04P 12 2-1/2 9.4
CL-12-10A04P1 5 17
CL-12A04P 12 & 15" 12 3 .875 1.031 2 5/8-11 5/16-18 3.72 11 CL-A-T12-FG
CL-12A04P1 4 15
CL-12A04P3 6 19 CL-A-T12EH-FG
CL-15-12A04P 15 3 17
CL-15-12A04P1 4 24
CL-18-12A04P1 18 4 34
CL-15A04P3 15" 15 3 1.000 1.531 2-1/2 3/4-10 3/8-16 4.47 17 CL-A-T15-FG
CL-15A04P 4 24 CL-A-T15EH-FG
CL-15A04P11 4.91 24
CL-15A04P5 5 4.47 29
CL-15A04P6 6 33
CL-15A04P8 8 48
CL-18-15A04P3 18 3 29
CL-18-15A04P1 4 34
CL-21-15A04P1 21 4 45
CL-18A04P 18" 18 4 1.250 1.531 2-1/2 7/8-9 3/8-16 4.97 31
CL-18-24A54P 5.34 31 CL-A-T18-FG
CL-A-T18EH-FG
CL-18A54P 18-1/2 5.72 37
CL-20A54P4 21 & 24" 20 4 1.250 1.531 3 7/8-9 3/8-16 6.53 40
CL-21-24A54P1 21 4 6.47 45 CL-A-T21-FG
CL-A-T21EH-FG
CL-21-24A54P2 5 50
CL-22A54P 22-1/4 4 6.97 38
CL-24A54P 24 4 6.53 57 CL-A-T24-FG
CL-A-T24EH-FG
CL-GL24P1 24" 24 4 .500 1.062 3 3/4-10 #10-32 5.44 69
CL-28A54P 28" 28 4 1.250 1.531 3 7/8-9 3/8-16 8.59 81
CL-32A54P 24-36" 32 4 1.250 1.531 3 7/8-9 3/8-16 8.59 96
CL-32A54P1 5 121
CL-32A54P2 6 145
CL-42A54P 42 4 182


ACME KEY
PIE-SHAPED SOFT JAWS—CAST IRON

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS H J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-CI-PBA8P1 8" 8 4 .670 .601 1-1/4 1/2-13 #10-32 1.90 19 CL-C-8LSH-FG
CL-C-8LEH-FG
CL-CI-10SP4P 10" 10 2 .625 .781 1-5/8 1/2-13 #10-32 3.22 15
CL-CI-10SP4P1 5-1/2 45
CL-CI-10A04P 10 & 12" 10 2 .750 1.031 1-3/4 1/2-13 5/16-18 2.72 15 CL-C-T10-FG
CL-CI-10A04P1 4 30 CL-C-T10EH-FG
CL-CI-12-10A04P 12 2-1/2 28
CL-CI-12-10A04P1 5 51
CL-CI-12A04P 12 & 15" 12 3 .875 1.031 2 5/8-11 5/16-18 3.72 33 CL-C-T12-FG
CL-CI-12A04P1 4 44 CL-C-T12EH-FG
CL-CI-12A04P3 6 55
CL-CI-15-12A04P 15 3 50
CL-CI-15-12A04P1 4 72
CL-CI-18-12A04P1 18 4 100
CL-CI-15A04P3 15" 15 3 1.000 1.531 2-1/2 3/4-10 3/8-16 4.47 51 CL-C-T15-FG
CL-CI-15A04P 4 72 CL-C-T15EH-FG
CL-CI-15A04P11 4.91 72
CL-CI-15A04P5 5 4.47 85
CL-CI-15A04P6 6 98
CL-CI-15A04P8 8 144
CL-CI-18-15A04P3 18 3 85
CL-CI-18-15A04P1 4 100
CL-CI-21-15A04P1 21 4 135
CL-CI-18A04P 18" 18 4 1.250 1.531 2-1/2 7/8-9 3/8-16 4.97 91
CL-CI-18-24A54P 5.34 91 CL-C-T18-FG
CL-C-T18EH-FG
CL-CI-18A54P 18-1/2 5.72 110
CL-CI-20A54P4 21 & 24" 20 4 1.250 1.531 3 7/8-9 3/8-16 6.53 120
CL-CI-21-24A54P1 21 4 6.47 135 CL-C-T21-FG
CL-C-T21EH-FG
CL-CI-21-24A54P2 5 150
CL-CI-22A54P 22-1/4 4 6.97 112
CL-CI-24A54P 24 4 6.53 170 CL-C-T24-FG
CL-C-T24EH-FG
CL-CI-GL24P1 24" 24 4 .500 1.062 3 3/4-10 #10-32 5.44 205
CL-CI-28A54P 28" 28 4 1.250 1.531 3 7/8-9 3/8-16 8.59 242
CL-CI-32A54P 24-36" 32 4 1.250 1.531 3 7/8-9 3/8-16 8.59 288
CL-CI-32A54P1 5 363
CL-CI-32A54P2 6 435
CL-CI-42A54P 42 4 545


ACME KEY
PIE-SHAPED SOFT JAWS—STEEL

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS H J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-ST-PBA8P1 8" 8 4 .670 .601 1-1/4 1/2-13 #10-32 1.90 19
CL-ST-10SP4P 10" 10 2 .625 .781 1-5/8 1/2-13 #10-32 3.22 15
CL-ST-10SP4P1 5-1/2 45
CL-ST-10A04P 10 & 12" 10 2 .750 1.031 1-3/4 1/2-13 5/16-18 2.72 15
CL-ST-10A04P1 4 30
CL-ST-12-10A04P 12 2-1/2 28
CL-ST-12-10A04P1 5 51
CL-ST-12A04P 12 & 15" 12 3 .875 1.031 2 5/8-11 5/16-18 3.72 33
CL-ST-12A04P1 4 44
CL-ST-12A04P3 6 55
CL-ST-15-12A04P 15 3 50
CL-ST-15-12A04P1 4 72
CL-ST-18-12A04P1 18 4 100
CL-ST-15A04P3 15" 15 3 1.000 1.531 2-1/2 3/4-10 3/8-16 4.47 51
CL-ST-15A04P 4 72
CL-ST-15A04P11 4.91 72
CL-ST-15A04P5 5 4.47 85
CL-ST-15A04P6 6 98
CL-ST-15A04P8 8 144
CL-ST-18-15A04P3 18 3 85
CL-ST-18-15A04P1 4 100
CL-ST-21-15A04P1 21 4 135
CL-ST-18A04P 18" 18 4 1.250 1.531 2-1/2 7/8-9 3/8-16 4.97 91
CL-ST-18-24A54P 5.34 91
CL-ST-18A54P 18-1/2 5.72 110
CL-ST-20A54P4 21 & 24" 20 4 1.250 1.531 3 7/8-9 3/8-16 6.53 120
CL-ST-21-24A54P1 21 4 6.47 135
CL-ST-21-24A54P2 5 150
CL-ST-22A54P 22-1/4 4 6.97 112
CL-ST-24A54P 24 4 6.53 170
CL-ST-GL24P1 24" 24 4 .500 1.062 3 3/4-10 #10-32 5.44 205
CL-ST-28A54P 28" 28 4 1.250 1.531 3 7/8-9 3/8-16 8.59 242
CL-ST-32A54P 24-36" 32 4 1.250 1.531 3 7/8-9 3/8-16 8.59 288
CL-ST-32A54P1 5 363
CL-ST-32A54P2 6 435
CL-ST-42A54P 42 4 545

Carr Lane Manufacturing Co.
en_991