USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CILINDROS DE SOPORTE DE HOMBRO

 

MINI



STANDARD AND HEAVY




SIZE PART NO. A B C
DIA
D
DIA
E
DIA
F LOCATING
SCREW
(1 REQD)
MINI CL-MF25-3200   .5000"   .7500" 1.0000" 1-1/2" .5000" 3/8" CL-5/16-18x1.12-SHCS
CL-MF25-3201   .7500" 1.0000"
CL-MF25-3202 1.0000" 1.2500"
CL-MF25-3203 1.2500" 1.5000"
CL-MF25-3204 1.5000" 2.0000"
CL-MF25-3205 2.0000" 2.5000"
CL-MF25-3206 2.5000" 3.0000"
STANDARD CL-MF40-3201   .7500" 1.0000" 1.6250" 2-5/16" .5000" 7/16" CL-MF40-4301
CL-MF40-3202 1.0000" 1.2500"
CL-MF40-3203 1.2500" 1.5000"
CL-MF40-3204 1.5000" 2.0000"
CL-MF40-3205 2.0000" 2.5000"
CL-MF40-3206 2.5000" 3.0000"
CL-MF40-3207 3.0000" 4.0000" 15/16" CL-MF40-4302
CL-MF40-3208 4.0000" 5.0000"
HEAVY CL-MF50-3201 1.0000" 1.2500" 2.0000" 2-7/8" .6250" 9/16" CL-MF50-4301
CL-MF50-3202 1.2500" 1.5000"
CL-MF50-3203 1.5000" 2.0000"
CL-MF50-3204 2.0000" 2.5000"
CL-MF50-3205 2.5000" 3.0000"
CL-MF50-3206 3.0000" 4.0000" 1-1/16" CL-MF50-4302
CL-MF50-3207 4.0000" 5.0000"

Carr Lane Manufacturing Co.
es_702