USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Características
Dimensiones
ADAPTADORES DE APOYOS HIDRÁULICOS
FLANGE-BASE WORK SUPPORTS & ADAPTORS
SIZE
STANDARD
HEAVY
ADAPTOR
PART NO.
CL-MF40-5506
CL-MF40-5507
CL-MF50-5506
CL-MF50-5507
WORK
SUPPORT
PART NO.
CLR-700-WS
CLR-121-WS
CLR-700-WS
CLR-121-WS
CONTACT
BOLT
PART NO.
CLR-405-CB
CLR-405-CB
LOAD
CAPACITY
AT 500 BAR
48 kN
48 kN
MAXIMUM
OPERATING
PRESSURE
500 BAR
500 BAR
A
1/2"-13
5/8"-11
B
1-7/16"
1-5/16"
1-7/16"
1-5/16"
C
5-1/32"
5-7/32"
5-1/32"
5-7/32"
D
4-1/2"
5"
4-1/2"
5"
E
4-11/32"
4-17/32"
4-11/32"
4-17/32"
SOCKET-HEAD
CAP SCREW
(3 REQD)
(2)CL-5/16-18x1.00-SHCS
(1)CL-1/2-13x2.50-SHCS
(2)CL-5/16-18x1.00-SHCS
(1)CL-5/8-11x3.00-SHCS
es_734