USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADAPTADORES DE GARRAS GIRATORIAS

 


SWING CLAMP ADAPTORS
SIZE ADAPTOR
PART NO.
A B FITS
LOW-PROFILE
SWING CLAMPS
FITS
FLANGE-BASE SWING CLAMPS
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD CL-MF40-5502 1/2"-13 7/8" CLR-311-SC
CLR-321-SC
CLR-511-SC
CLR-521-SC
CLR-1883-104-SC
CLR-1883-204-SC
CLR-1885-104-SC
CLR-1885-204-SC
CL-1/2-13x1.50-SHCS
HEAVY CL-MF50-5502 5/8"-11 1-1/8" CL-5/8-11x2.00-SHCS



LOW-PROFILE SWING CLAMPS
SIZE CLAMP
PART NO.
FORCE
AT
500 BAR
MAXIMUM
OPERATING
PRESSURE
SWING
DIRECTION
SOCKET-HEAD
CAP SCREWS
(2 REQD)
STANDARD
& HEAVY
CLR-311-SC 4.3 kN 500 BAR CLOCKWISE CL-5/16-18x2.00-SHCS
CLR-321-SC CCW
CLR-511-SC 11.6 kN CLOCKWISE CL-5/8-11x2.50-SHCS
CLR-521-SC CCW



FLANGE-BASE SWING CLAMPS
SIZE CLAMP
WITHOUT ARM
PART NO.
ARM
PART NO.
FORCE
AT
200 BAR
MAXIMUM
OPERATING
PRESSURE
SWING
DIRECTION
SOCKET-HEAD
CAP SCREWS
(4 REQD)
STANDARD
& HEAVY
CLR-1883-104-SC CLR-301-SCA 2.6 kN 200 BAR CLOCKWISE CL-1/4-20x1.50-SHCS
CLR-1883-204-SC CCW
CLR-1885-104-SC CLR-501-SCA 6.4 kN CLOCKWISE CL-5/16-18x1.50-SHCS
CLR-1885-204-SC CCW

Carr Lane Manufacturing Co.
es_731