MUÑONES ESFERICOS

 


SPHERICAL BASE — LOCKING
PART NO. LOAD
CAPACITY
(450mm from face)
A B C
DIA
D
DIA
E F G H J K L M
CL-5-TL 800 Kg 102 129 89 83 70 106 8 21 3/8" or M10 14 229 5/8" or M16
CL-6-TL 1100 Kg 143 178 130 108 102 143 6 29 5/8" or M16 25 311 1" or M24

Carr Lane Manufacturing Co.
es_532