PERILLAS DE CUATRO PUNTAS

 


STAINLESS STEEL (INGLÉS Y MÉTRICO)
PART NO. A
DIA
B C
DIA
D HOLE
TYPE
E F G H J
CL-200-HK-S 51 26 20 8.5 BLANK 8.5
CL-240-HK-S TAPPED 1/4"-20 17.5
CL-250-HK-S 5/16"-18
CL-260-HK-S 3/8"-16
CLM-260-HK-S M6
CLM-280-HK-S M8
CLM-2100-HK-S M10
CL-241-HK-S TAPPED
THROUGH
1/4"-20 12.5
CL-251-HK-S 5/16"-18 16
CL-261-HK-S 3/8"-16 19
CLM-261-HK-S M6 12.5
CLM-281-HK-S M8 16
CLM-2101-HK-S M10 19
CL-255-HK-S REAMED 5/16" 17.5 3.2 4.8
CL-265-HK-S 3/8" 17.5 4
CL-600-HK-S 76 38 29 12.5 BLANK 12
CL-660-HK-S TAPPED 3/8"-16 25.5
CL-680-HK-S 1/2"-13
CL-6100-HK-S 5/8"-11
CLM-6100-HK-S M10
CLM-6120-HK-S M12
CLM-6160-HK-S M16
CL-661-HK-S TAPPED
THROUGH
3/8"-16 19
CL-681-HK-S 1/2"-13 25.5
CL-6101-HK-S 5/8"-11 32
CLM-6101-HK-S M10 25.5    
CLM-6121-HK-S M12    
CLM-6161-HK-S M16    
CL-665-HK-S REAMED 3/8" 25.5 4 6.5
CL-685-HK-S 1/2" 25.5 4.8

Carr Lane Manufacturing Co.
es_268