USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE EDGE SUPPORTS

 


DOUBLE
SIZE PART NO. A B C D E G LOCATING
SCREWS
(2 REQD)
MINI CL-MF25-3800 .5000" 1" 5/16"-18 1.0000" 1-3/4" .5000" CL-MF25-4300+
CL-5/16-18x1.50-SHCS
CL-MF25-3801   .7500" 1-1/4"
CL-MF25-3802 1.0000" 1-1/2"
CL-MF25-3803 1.2500" 2"
STANDARD CL-MF40-3801   .7500" 1-3/4" 1/2"-13 2.0000" 3-3/8" .7500" CL-MF40-4302
CL-MF40-3802 1.0000" 2"
CL-MF40-3803 1.2500" 2-1/4"
CL-MF40-3804 1.5000" 2-1/2"
CL-MF40-3805 2.0000" 3"
CL-MF40-3806 2.5000" 3-1/2"
CL-MF40-3807 3.0000" 4-1/2" CL-MF40-4303
CL-MF40-3808 4.0000" 5-1/2"
CL-MF40-3809 5.0000" 6-1/2"
HEAVY CL-MF50-3801 1.0000" 2" 5/8"-11 2.0000" 3-3/8" .7500" CL-MF50-4302
CL-MF50-3802 1.2500" 2-1/4"
CL-MF50-3803 1.5000" 2-1/2"
CL-MF50-3804 2.0000" 3"
CL-MF50-3805 2.5000" 3-1/2"
CL-MF50-3806 3.0000" 4-1/2" CL-MF50-4303
CL-MF50-3807 4.0000" 5-1/2"
CL-MF50-3808 5.0000" 6-1/2"

Carr Lane Manufacturing Co.
si_700