USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

QUICK-CHANGE
PALLET TOOLING PLATES

 



STANDARD
PART NO. CL-MF40-0881 CL-MF40-0882 CL-MF40-0883
PALLET SIZE 400mm 500mm 630mm
MULTIPURPOSE
HOLES
THREAD 1/2"-13
ID .5000"
SPACING 2.0000"
PATTERN 8x8 10x10 12x12
A NOMINAL 400mm 500mm 630mm
ACTUAL 386mm 486mm 616mm
C NOMINAL 40mm
ACTUAL 40mm
E 320mm 400mm 500mm
U 320mm
W M16
WEIGHT (KG) 39 59 98


HEAVY
PART NO. CL-MF50-0882 CL-MF50-0883 CL-MF50-0884
PALLET SIZE 500mm 630mm 800mm
MULTIPURPOSE
HOLES
THREAD 5/8"-11
ID .6250"
SPACING 2.0000"
PATTERN 10x10 12x12 14x14
A NOMINAL 500mm 630mm 800mm
ACTUAL 486mm 616mm 786mm
C NOMINAL 40mm 45mm
ACTUAL 40mm 45mm
E 400mm 500mm 640mm
U 320mm
W M16
WEIGHT (KG) 59 96 155

Carr Lane Manufacturing Co.
si_679