USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
SPRING-STOP-BUTTON ADAPTORS
MINI
PART NO.
CL-MF25-3901
FITS ROUND FACE
STOP BUTTONS
CL-10A-SSB
FITS FLAT FACE
STOP BUTTONS
CL-10C-SSB
FITS SPRING LOCATING PINS
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
B
.5000"
C
1"
D
3"
E
1-7/16"
F (1 REQD)
1-5/16"
SOCKET-HEAD CAP SCREW
1 (REQD)
CL-5/16-18x1.00-SHCS
SOCKET-HEAD CAP SCREWS
FOR SPRING STOP BUTTONS (2 REQD)
SMALL
CL-6-32x.50-SHCS
MEDIUM
—
LARGE
—
STANDARD
PART NO.
CL-MF40-3901
CL-MF40-3902
CL-MF40-3903
CL-MF40-3904
FITS ROUND FACE
STOP BUTTONS
CL-10A-SSB
CL-20A-SSB
CL-30A-SSB
FITS FLAT FACE
STOP BUTTONS
CL-10C-SSB
CL-20C-SSB
CL-30C-SSB
FITS SPRING
LOCATING PINS
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
B
.7500"
1.0000"
1.2500"
1.5000"
C
2"
D
4-3/4"
E
2-3/4"
F
1-9/16"
SOCKET-HEAD
CAP SCREW
1 (REQD)
CL-1/2-13x1.25-SHCS
CL-1/2-13x1.50-SHCS
CL-1/2-13x1.75-SHCS
CL-1/2-13x2.00-SHCS
SOCKET-HEAD
CAP SCREW
FOR SPRING
STOP BUTTONS
(2 REQD)
SMALL
CL-6-32x.50-SHCS
MEDIUM
CL-10-32x.50-SHCS
LARGE
CL-1/4-20x.75-SHCS
HEAVY
PART NO.
CL-MF50-3901
CL-MF50-3902
CL-MF50-3903
CL-MF50-3904
FITS ROUND FACE
STOP BUTTONS
CL-10A-SSB
CL-20A-SSB
CL-30A-SSB
FITS FLAT FACE
STOP BUTTONS
CL-10C-SSB
CL-20C-SSB
CL-30C-SSB
FITS SPRING LOCATING PINS
CL-7-SLP-1
CL-7-SLP-2
CL-7-SLP-3
CL-7A-SLP-1
CL-7A-SLP-2
CL-7A-SLP-3
B
.7500"
1.0000"
1.2500"
1.5000"
C
2"
D
4-3/4"
E
2-3/4"
F
1-9-16"
SOCKET-HEAD
CAP SCREW
1 (REQD)
CL-5/8-11x1.50-SHCS
CL-5/8-11x2.00-SHCS
CL-5/8-11x2.25-SHCS
SOCKET-HEAD
CAP SCREWS
FOR SPRING STOP
BUTTONS (2 REQD)
SMALL
CL-6-32x.50-SHCS
MEDIUM
CL-10-32x.50-SHCS
LARGE
CL-1/4-20x.75-SHCS
si_713