USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
CAST SECTIONS
V SECTION — CAST IRON
PART NO.
PART NO.
WHOLE
LENGTH
A
B
C
D
MAX.
LENGTH
CL-1-CSV
CL-1-CSV-18.00
50.8
25.4
31.8
8
342
(18")
CL-2-CSV
CL-2-CSV-18.00
76.2
44.4
50.8
17
CL-3-CSV
CL-3-CSV-18.00
101.6
63.5
76.2
22
si_525