USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAST SECTIONS

 



H SECTION —CAST IRON
PART NO. PART NO.
WHOLE
LENGTH
A B C MAX.
LENGTH
CL-1-CSH CL-1-CSH-25.00 76.2 30.2 15.9 635
(25")
CL-2-CSH CL-2-CSH-25.00 101.6 41.3 19
CL-3-CSH CL-3-CSH-25.00 127 52.4 22.2
CL-4-CSH CL-4-CSH-25.00 152.4 63.5 25.4
CL-5-CSH CL-5-CSH-25.00 203.2 85.7 31.8

Carr Lane Manufacturing Co.
si_528