USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TRUNNIONS
FLANGE BASE — REVOLVING
PART NO.
LOAD
CAPACITY
(450mm from face)
A
B
C
D
E
F
G
H
J
K
L
M
CL-1-TR
800 Kg
51
102
60
13
48
51
102
102
67
83
138
3/8" or M10
CL-2-TR
1100 Kg
73
146
86
19
67
71
143
133
95
108
194
5/8" or M16
si_1412