USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUTOBLOK, CUSHMAN, HOWA, LOGANSPORT,
AND PRATT BURNERD POWER CHUCKS

 


ACME KEY
PIE-SHAPED SOFT JAWS—ALUMINUM

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS H J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-PBA8P1 8" 203 102 17 15.3 32 1/2"-13 #10-32 48 2.9 CL-A-8LSH-FG
CL-A-8LEH-FG
CL-10SP4P 10" 254 51 15.9 19.8 41.5 1/2"-13 #10-32 82 2.3
CL-10SP4P1 140 6.8
CL-10A04P 10 & 12" 254 51 19 26.2 44.5 1/2"-13 5/16"-18 69 2.3 CL-A-T10-FG
CL-10A04P1 102 4.5 CL-A-T10EH-FG
CL-12-10A04P 305 63.5 4.3
CL-12-10A04P1 127 7.7
CL-12A04P 12 & 15" 305 76 22.2 26.2 51 5/8"-11 5/16"-18 94.5 5 CL-A-T12-FG
CL-12A04P1 102 6.8
CL-12A04P3 152 8.6 CL-A-T12EH-FG
CL-15-12A04P 381 76 7.7
CL-15-12A04P1 102 10.9
CL-18-12A04P1 457 102 15.5
CL-15A04P3 15" 381 76 25.4 38.9 63.5 3/4"-10 3/8"-16 114 6.4 CL-A-T15-FG
CL-15A04P 102 10.9 CL-A-T15EH-FG
CL-15A04P11 125 10.9
CL-15A04P5 127 114 13.2
CL-15A04P6 152 15
CL-15A04P8 203 21.8
CL-18-15A04P3 457 76 13.2
CL-18-15A04P1 102 15.5
CL-21-15A04P1 533 102 20.5
CL-18A04P 18" 457 102 31.8 38.9 63.5 7/8"-9 3/8"-16 126 14.1
CL-18-24A54P 136 14.1 CL-A-T18-FG
CL-A-T18EH-FG
CL-18A54P 470 145 16.8
CL-20A54P4 21 & 24" 508 102 31.8 38.9 76 7/8"-9 3/8"-16 166 18.2
CL-21-24A54P1 533 102 164 20.5 CL-A-T21-FG
CL-A-T21EH-FG
CL-21-24A54P2 127 22.7
CL-22A54P 565 102 177 17.3
CL-24A54P 610 102 166 25.9 CL-A-T24-FG
CL-A-T24EH-FG
CL-GL24P1 24" 610 102 12.7 27 76 3/4"-10 #10-32 138 31.4
CL-28A54P 28" 711 102 31.8 38.9 76 7/8"-9 3/8"-16 218 36.8
CL-32A54P 24-36" 813 102 31.8 38.9 76 7/8"-9 3/8"-16 218 43.6
CL-32A54P1 127 55
CL-32A54P2 152 66
CL-42A54P 1067 102 23


ACME KEY
PIE-SHAPED SOFT JAWS—CAST IRON

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS H J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-CI-PBA8P1 8" 203 102 17 15.3 32 1/2"-13 #10-32 48 8.6 CL-C-8LSH-FG
CL-C-8LEH-FG
CL-CI-10SP4P 10" 254 51 15.9 19.8 41.5 1/2"-13 #10-32 82 6.8
CL-CI-10SP4P1 140 20.5
CL-CI-10A04P 10 & 12" 254 51 19 26.2 44.5 1/2"-13 5/16"-18 69 6.8 CL-C-T10-FG
CL-CI-10A04P1 102 13.6 CL-C-T10EH-FG
CL-CI-12-10A04P 305 63.5 12.7
CL-CI-12-10A04P1 127 23.2
CL-CI-12A04P 12 & 15" 305 76 22.2 26.2 51 5/8"-11 5/16"-18 94.5 15 CL-C-T12-FG
CL-CI-12A04P1 102 20 CL-C-T12EH-FG
CL-CI-12A04P3 152 25
CL-CI-15-12A04P 381 76 22.7
CL-CI-15-12A04P1 102 33
CL-CI-18-12A04P1 457 102 46
CL-CI-15A04P3 15" 381 76 25.4 38.9 63.5 3/4"-10 3/8"-16 114 23.2 CL-C-T15-FG
CL-CI-15A04P 102 33 CL-C-T15EH-FG
CL-CI-15A04P11 125 33
CL-CI-15A04P5 127 114 39
CL-CI-15A04P6 152 45
CL-CI-15A04P8 203 66
CL-CI-18-15A04P3 457 76 39
CL-CI-18-15A04P1 102 46
CL-CI-21-15A04P1 533 102 61
CL-CI-18A04P 18" 457 102 31.8 38.9 63.5 7/8"-9 3/8"-16 126 41
CL-CI-18-24A54P 136 41 CL-C-T18-FG
CL-C-T18EH-FG
CL-CI-18A54P 470 145 50
CL-CI-20A54P4 21 & 24" 508 102 31.8 38.9 76 7/8"-9 3/8"-16 166 55
CL-CI-21-24A54P1 533 102 164 61 CL-C-T21-FG
CL-C-T21EH-FG
CL-CI-21-24A54P2 127 68
CL-CI-22A54P 565 102 177 51
CL-CI-24A54P 610 102 166 77 CL-C-T24-FG
CL-C-T24EH-FG
CL-CI-GL24P1 24" 610 102 12.7 27 76 3/4"-10 #10-32 138 93
CL-CI-28A54P 28" 711 102 31.8 38.9 76 7/8"-9 3/8"-16 218 110
CL-CI-32A54P 24-36" 813 102 31.8 38.9 76 7/8"-9 3/8"-16 218 131
CL-CI-32A54P1 127 165
CL-CI-32A54P2 152 198
CL-CI-42A54P 1067 102 248


ACME KEY
PIE-SHAPED SOFT JAWS—STEEL

PART NO.
(SINGLE JAW)
CHUCK
 SIZE
DIAMETER B
 HEIGHT
CRITICAL DIMENSIONS H J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-ST-PBA8P1 8" 203 102 17 15.3 32 1/2"-13 #10-32 48 8.6
CL-ST-10SP4P 10" 6.8
CL-ST-10SP4P1 254 51 15.9 19.8 41.5 1/2"-13 #10-32 82 20.5
CL-ST-10A04P 10 & 12" 140 6.8
CL-ST-10A04P1 254 51 19 26.2 44.5 1/2"-13 5/16"-18 69 13.6
CL-ST-12-10A04P 102 12.7
CL-ST-12-10A04P1 305 63.5 23.2
CL-ST-12A04P 12 & 15" 127 15
CL-ST-12A04P1 305 76 22.2 26.2 51 5/8"-11 5/16"-18 94.5 20
CL-ST-12A04P3 102 25
CL-ST-15-12A04P 152 22.7
CL-ST-15-12A04P1 381 76 33
CL-ST-18-12A04P1 102 46
CL-ST-15A04P3 15" 457 102 23.2
CL-ST-15A04P 381 76 25.4 38.9 63.5 3/4"-10 3/8"-16 114 33
CL-ST-15A04P11 102 33
CL-ST-15A04P5 125 39
CL-ST-15A04P6 127 114 45
CL-ST-15A04P8 152 66
CL-ST-18-15A04P3 203 39
CL-ST-18-15A04P1 457 76 46
CL-ST-21-15A04P1 102 61
CL-ST-18A04P 18" 533 102 41
CL-ST-18-24A54P 457 102 31.8 38.9 63.5 7/8"-9 3/8"-16 126 41
CL-ST-18A54P 136 50
CL-ST-20A54P4 21 & 24" 470 145 55
CL-ST-21-24A54P1 508 102 31.8 38.9 76 7/8"-9 3/8"-16 166 61
CL-ST-21-24A54P2 533 102 164 68
CL-ST-22A54P 127 51
CL-ST-24A54P 565 102 177 77
CL-ST-GL24P1 24" 610 102 166 93
CL-ST-28A54P 28" 610 102 12.7 27 76 3/4"-10 #10-32 138 110
CL-ST-32A54P 24-36" 711 102 31.8 38.9 76 7/8"-9 3/8"-16 218 131
CL-ST-32A54P1 813 102 31.8 38.9 76 7/8"-9 3/8"-16 218 165
CL-ST-32A54P2 127 198
CL-ST-42A54P 152 248

Carr Lane Manufacturing Co.
si_991