USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANUAL WORK SUPPORTS

 


METRIC
PART NO. CL-MF08-5701 CL-MF12-5701 CL-MF16-5701
A M8 M12 M16
B 5/16"-18 or M8 1/2"-13 or M12 5/8"-11 or M16
C 18 24 34
D 3 6 11
E DIA 15 20 28
F 85.5 165 190.5
G 128.5 217.5 265
H 30 51 60.5
J 20 25.5 39.5
K 10.5 15 20.5
L 27 39 44.5
M 35.5 90.5 103
N 10.5 15 20.5
P 11 14 21.5
Q 7 8 12.5
R 65 79.5 109.5
LOAD CAPACITY (kg) 50 250 500


METRIC
PART NO. CL-MF25-5701 CL-MF40-5701 CL-MF50-5701
A 5/16"-18 1/2"-13 5/8"-11
B 5/16"-18 or M8 1/2"-13 or M12 5/8"-11 or M16
C 18 24 34
D 3 6 11
E DIA 15 20 28
F 85.5 165 190.5
G 128.5 217.5 265
H 30 51 60.5
J 20 25.5 39.5
K 10.5 15 20.5
L 27 39 44.5
M 35.5 90.5 103
N 10.5 15 20.5
P 11 14 21.5
Q 7 8 12.5
R 65 79.5 109.5
LOAD CAPACITY (kg) 50 250 500

Carr Lane Manufacturing Co.
si_397