USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SQUARE PALLET TOOLING PLATES

 




PART NO. CL-BF00-0820 CL-BF00-0821 CL-BF00-0822 CL-BF00-0823 CL-BF00-0824
PALLET SIZE 320 400 500 630 800
A 300 386 486 616 786
C 35 50 60
E (JIS)  63 80 100 125 160
F (DIN) 50 100
G (USA) 50 3" 4" 5" 6"
H (JIS) M16
J (DIN) M10 M12 M16
K (USA) 5/8" -11 or M16
L 50 55 75 100 135
M 185 225 275 340 425
N DIA 25 30
P DIA 20 25
Q 100 150 200 200 300
R 20 36 46 56 86
S 160 200 250 315 400
APPROX WT (kg) 20 60 90 140 270

Carr Lane Manufacturing Co.
si_1410