USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SOLID KEY INSERTS

 


STEEL (METRIC)
INSERT DIMENSIONS

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
EXTERNAL
THREAD
SHEAR
ENGAGEMENT
AREA
(SQ. MM)
L K
(MIN.)
CLM-8125-KSSM M8 99 8 5.5 CLM-8125-KSST
CLM-10125-KSSM M10x1.25 135 10 7.5 CLM-10125-KSST
CLM-12125-KSSM M12x1.25 214 12 9 CLM-12125-KSST
CLM-1615-KSSM M16x1.5 470 16 13.5 CLM-1615-KSST
CLM-2015-KSSM M20x1.5 757 20 17.5 CLM-2015-KSST
CLM-2415-KSSM M24x1.5 1130 24 20.5 CLM-2415-KSST
CLM-302-KSSM M30x1.5 1800 30 26 CLM-302-KSST


STEEL (METRIC)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA  REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK 
DIA
STANDARD
TAP
MIN
THREAD
LENGTH
DRILL
SIZE
DRILL
DEPTH
CLM-8125-KSSM 6.9 8.25 M8 9.5 5.5 4
CLM-10125-KSSM 8.8 10.25 M10x1.25 12.5 7.5 4.8
CLM-12125-KSSM 10.8 12.25 M12x1.25 14.5 9.5 4.8
CLM-1615-KSSM 14.75 16.25 M16x1.5 18.5 13.5 4.8
CLM-2015-KSSM 18.75 20.25 M20x1.5 22.5 17.5 4.8
CLM-2415-KSSM 22.5 24.25 M24x1.5 26.5 19.75 6.4
CLM-302-KSSM 28 30.25 M30x2 34.5 25.75 6.4



STAINLESS STEEL (INCH)
INSERT DIMENSIONS

PART NO. INSERT DIMENSIONS INSTALLATION
TOOL
PART NO.
EXTERNAL
THREAD
SHEAR
ENGAGEMENT
AREA
(SQ. MM)
L K
(MIN.)
CL-51618-KSS 5/16"-18 98 8 5.49 CL-51618-KSST
CL-3816-KSS 3/8"-16 122 8 7.24 CL-3816-KSST
CL-71614-KSS 7/16"-14 183 9.5 8.66 CL-71614-KSST
CL-1213-KSS 1/2"-13 232 11 10.24 CL-1213-KSST
CL-91612-KSS 9/16"-12 321 12.5 11.81 CL-91612-KSST
CL-5811-KSS 5/8"-11 462 15.5 13.41 CL-5811-KSST
CL-111611-KSS 11/16"-11-NS 573 17.5 14.99 CL-111611-KSST
CL-131616-KSS 13/16"-16 805 20.5 18.19 CL-131616-KSST
CL-7814-KSS 7/8"-14 959 22 19.76 CL-7814-KSST
CL-11812-KSS 1-1/8"-12 1600 28.5 24.64 CL-11812-KSST
CL-11412-KSS 1-1/4"-12 2020 32 27.81 CL-11412-KSST
CL-13812-KSS 1-3/8"-12 2470 35 30.99 CL-13812-KSST


STAINLESS STEEL (INCH)
INSTALLATION AND REMOVAL DATA

PART NO. INSTALLATION DATA  REMOVAL DATA
REQUIRED
TAP
DRILL
COUNTERSINK 
DIA
MIN
THREAD
LENGTH
STANDARD
TAP
DRILL
SIZE
DRILL
DEPTH
CL-51618-KSS  I   8.20 9.5 5/16"-18 7/32" 3.2
CL-3816-KSS Q   9.78 9.5 3/8"-16 9/32" 3.2
CL-71614-KSS X 11.35 11 7/16"-14 11/32" 4.8
CL-1213-KSS 29/64" 12.95 12.5 1/2"-13 13/32" 4.8
CL-91612-KSS 33/64" 14.53 14 9/16"-12 15/32" 4.8
CL-5811-KSS 37/64" 16.13 17.5 5/8"-11 17/32" 4.8
CL-111611-KSS 41/64" 17.78 19 11/16"-11-NS 19/32" 4.8
CL-131616-KSS 49/64" 20.88 24 13/16"-16 23/32" 4.8
CL-7814-KSS 53/64" 22.48 25.5 7/8"-14 25/32" 4.8
CL-11812-KSS  1-1/16" 29.08 33.5 1-1/8"-12 31/32" 8
CL-11412-KSS  1-3/16" 32.26 36 1-1/4"-12 1-3/32" 8
CL-13812-KSS  1-5/16" 35.43 39.5 1-3/8"-12 1-7/32" 8

Carr Lane Manufacturing Co.
si_505