USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAST SECTIONS

 



OFFSET T SECTION (UNEQUAL) — CAST IRON
PART NO. PART NO.
WHOLE
LENGTH
A B C MAX.
LENGTH
CL-1-CUT CL-1-CUT-25.00 76.2 15.9 44.4 635
(25")
CL-2-CUT CL-2-CUT-25.00 101.6 19 66.7
CL-3-CUT CL-3-CUT-25.00 127 82.6
CL-4-CUT CL-4-CUT-25.00 152.4 25.4 88.9
CL-5-CUT CL-5-CUT-25.00 203.2 31.8 123.8

Carr Lane Manufacturing Co.
si_521