RECTANGULAR PALLET TOOLING PLATES
| |

|
| PART NO. |
CL-BF00-0871 |
CL-BF00-0872 |
| PALLET SIZE |
400x500 |
500x630 |
| A |
386 |
486 |
| B |
486 |
616 |
| C |
50 |
50 |
| E (JIS) |
80 |
100 |
| F (DIN) |
50 |
100 |
| H (JIS) |
M16 |
| J (DIN) |
M12 |
| L |
55 |
75 |
| M |
27.5 |
34.0 |
| N DIA |
30 |
| P DIA |
20 |
| Q |
150 |
200 |
| R |
36 |
86 |
| S |
200 |
250 |
| Z |
250 |
315 |
| APPROX WT (kg) |
70 |
110 |
|
si_1411
|