USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE HANDLES

 


STAINLESS BODY, THERMOPLASTIC HANDLE
GENERAL DIMENSIONS

SIZE A B
DIA
C D G
DIA
H K L M
1 44 15 8 25 10 4 11 35 38
2 64 19 10 31 13 6 21 45 49
3 78 22 13 37 16 8 22 55 59
4 92 25 14 43 19 11 30 65 69


TAPPED (METRIC)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E J
CLM-6-AHP-1-S 1 M6 8
CLM-8-AHP-2-S 2 M8 10
CLM-10-AHP-3-S 3 M10 14
CLM-12-AHP-4-S 4 M12 17


TAPPED (INCH)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E J
CL-3-AHP-1-S 1 #10-32 8
CL-4-AHP-1-S 1/4"-20
CL-4-AHP-2-S 2 1/4"-20 10
CL-5-AHP-2-S 5/16"-18
CL-5-AHP-3-S 3 5/16"-18 14
CL-6-AHP-3-S 3/8"-16
CL-6-AHP-4-S 4 3/8"-16 17
CL-8-AHP-4-S 1/2"-13


STUD TYPE (METRIC)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E F
CLM-620-AHP-1-S 1 M6 20
CLM-640-AHP-1-S 40
CLM-820-AHP-2-S 2 M8 20
CLM-840-AHP-2-S     40
CLM-1030-AHP-3-S 3 M10 32
CLM-1050-AHP-3-S     50
CLM-1230-AHP-4-S 4 M12 32
CLM-1250-AHP-4-S     50


STUD TYPE (INCH)
PART NO.
STAINLESS
METALLIC GRAY
SIZE E F
CL-408-AHP-1-S 1 1/4"-20 20
CL-416-AHP-1-S 40
CL-508-AHP-2-S 2 5/16"-18 20
CL-516-AHP-2-S 40
CL-525-AHP-2-S 63
CL-610-AHP-3-S 3 3/8"-16 25
CL-616-AHP-3-S 40
CL-625-AHP-3-S 63
CL-813-AHP-4-S 4 1/2"-13 32
CL-816-AHP-4-S 40
CL-825-AHP-4-S 63

Carr Lane Manufacturing Co.
si_279