USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
BODIES FOR SWIVEL SCREWS
KNURLED HEAD (METRIC)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A
D
DIA
E
F
G
H
CLM-24-BSS
CLM-24-BSS-BO
M6
25.5
8
24
3.2
#8-36
L.H.
CLM-25-BSS
CLM-25-BSS-BO
39
CLM-26-BSS
CLM-26-BSS-BO
49.5
CLM-27-BSS
CLM-27-BSS-BO
74
CLM-28-BSS
CLM-28-BSS-BO
M8
28.5
9.5
24
4.8
#12-28
L.H.
CLM-29-BSS
CLM-29-BSS-BO
39
CLM-30-BSS
CLM-30-BSS-BO
49
CLM-31-BSS
CLM-31-BSS-BO
74
CLM-33-BSS
CLM-33-BSS-BO
M10
32
11
38.5
4.8
1/4"-28
L.H.
CLM-34-BSS
CLM-34-BSS-BO
49
CLM-35-BSS
CLM-35-BSS-BO
73.5
CLM-36-BSS
CLM-36-BSS-BO
98.5
CLM-38-BSS
CLM-38-BSS-BO
M12
32
12.5
38.5
4.8
5/16"-24
L.H.
CLM-39-BSS
CLM-39-BSS-BO
48.5
CLM-40-BSS
CLM-40-BSS-BO
73.5
CLM-41-BSS
CLM-41-BSS-BO
98.5
CLM-43-BSS
CLM-43-BSS-BO
M16
32
12.5
48
4.8
7/16"-20
L.H.
CLM-44-BSS
CLM-44-BSS-BO
73
CLM-45-BSS
CLM-45-BSS-BO
98
CLM-46-BSS
CLM-46-BSS-BO
123
KNURLED HEAD (INCH)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A
D
DIA
E
F
G
H
CL-24-BSS
CL-24-BSS-BO
CL-24-BSS-S
1/4"-20
25.5
8
24.5
3.2
#8-36
L.H.
CL-25-BSS
CL-25-BSS-BO
CL-25-BSS-S
37.5
CL-26-BSS
CL-26-BSS-BO
CL-26-BSS-S
50
CL-27-BSS
CL-27-BSS-BO
CL-27-BSS-S
75.5
CL-28-BSS
CL-28-BSS-BO
5/16"-18
28.5
9.5
24.5
4.8
#12-28
L.H.
CL-29-BSS
CL-29-BSS-BO
CL-29-BSS-S
37.5
CL-30-BSS
CL-30-BSS-BO
CL-30-BSS-S
50
CL-31-BSS
CL-31-BSS-BO
CL-31-BSS-S
75.5
CL-33-BSS
CL-33-BSS-BO
3/8"-16
32
11
36.5
4.8
1/4"-28
L.H.
CL-34-BSS
CL-34-BSS-BO
CL-34-BSS-S
49
CL-35-BSS
CL-35-BSS-BO
CL-35-BSS-S
74.5
CL-36-BSS
CL-36-BSS-BO
CL-36-BSS-S
100
CL-38-BSS
CL-38-BSS-BO
1/2"-13
32
12.5
36.5
4.8
5/16"-24
L.H.
CL-39-BSS
CL-39-BSS-BO
49
CL-40-BSS
CL-40-BSS-BO
CL-40-BSS-S
74.5
CL-41-BSS
CL-41-BSS-BO
CL-41-BSS-S
100
CL-43-BSS
CL-43-BSS-BO
5/8"-11
32
12.5
49
4.8
7/16"-20
L.H.
CL-44-BSS
CL-44-BSS-BO
74.5
CL-45-BSS
CL-45-BSS-BO
100
CL-46-BSS
CL-46-BSS-BO
125.5
si_282