USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
QUICK-ACTING KNOBS
METRIC
PART NO.
THREAD
SIZE
A
B
DIA
C
D
F
DIA
CLM-6-QAK
M6
29
14
16
8
6.5
CLM-8-QAK
M8
38
17
22
13
8.5
CLM-10-QAK
M10
51
21
25
10.5
CLM-12-QAK
M12
64
25
29
14
12.5
CLM-16-QAK
M16
76
32
32
16
16.5
INCH
PART NO.
THREAD
SIZE
A
B
DIA
C
D
F
DIA
CL-1-QAK
1/4"-20
29
14
16
8
6.5
CL-2-QAK
5/16"-18
38
17
22
13
8.5
CL-3-QAK
3/8"-16
51
21
25
10
CL-4-QAK
1/2"-13
64
25
29
14
13
CL-5-QAK
5/8"-11
76
32
32
16
16.5
si_272