USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
HAND KNOBS
STAINLESS STEEL (INCH & METRIC)
PART NO.
A
DIA
B
C
DIA
D
HOLE
TYPE
E
F
G
H
J
CL-200-HK-S
51
26
20
8.5
BLANK
—
—
—
—
8.5
CL-240-HK-S
TAPPED
1/4"-20
17.5
—
—
CL-250-HK-S
5/16"-18
—
—
CL-260-HK-S
3/8"-16
—
—
CLM-260-HK-S
M6
—
—
CLM-280-HK-S
M8
—
—
CLM-2100-HK-S
M10
—
—
CL-241-HK-S
TAPPED
THROUGH
1/4"-20
12.5
—
—
CL-251-HK-S
5/16"-18
16
—
—
CL-261-HK-S
3/8"-16
19
—
—
CLM-261-HK-S
M6
12.5
—
—
CLM-281-HK-S
M8
16
—
—
CLM-2101-HK-S
M10
19
—
—
CL-255-HK-S
REAMED
5/16"
17.5
3.2
4.8
CL-265-HK-S
3/8"
17.5
4
—
CL-600-HK-S
76
38
29
12.5
BLANK
—
—
—
—
12
CL-660-HK-S
TAPPED
3/8"-16
25.5
—
—
CL-680-HK-S
1/2"-13
—
—
CL-6100-HK-S
5/8"-11
—
—
CLM-6100-HK-S
M10
—
—
CLM-6120-HK-S
M12
—
—
CLM-6160-HK-S
M16
—
—
CL-661-HK-S
TAPPED
THROUGH
3/8"-16
19
—
—
CL-681-HK-S
1/2"-13
25.5
—
—
CL-6101-HK-S
5/8"-11
32
—
—
CLM-6101-HK-S
M10
25.5
CLM-6121-HK-S
M12
CLM-6161-HK-S
M16
CL-665-HK-S
REAMED
3/8"
25.5
4
6.5
CL-685-HK-S
1/2"
25.5
4.8
si_268