USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
FEET FOR SWIVEL SCREWS
TYPE C — VEE FOOT
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
FITS BODY
THREAD
SIZE
C
D
F
G
H
CL-1C-FSS
CL-1C-FSS-BO
1/4"-20 and M6
25.5
12.5
8
18
22
CL-2C-FSS
CL-2C-FSS-BO
5/16"-18 and M8
25.5
14.5
9.5
18.5
24
CL-3C-FSS
CL-3C-FSS-BO
3/8"-16 and M10
25.5
16
11
19
25.5
CL-4C-FSS
CL-4C-FSS-BO
1/2"-13 and M12
51
17.5
12.5
30.5
38
CL-5C-FSS
CL-5C-FSS-BO
5/8"-11 and M16
51
19
16
31.5
41.5
si_298