USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
BALL KNOBS
PHENOLIC — TAPPED (INCH & METRIC)
PART NO.
A
DIA
B
C
DIA
D
E
CL-212-PB
19
#8-32
10
8
18
CL-224-PB
#10-32
CL-232-PB
1/4"-20
9.5
CLM-222-PB
M5
8
CLM-232-PB
M6
9.5
CL-424-PB
25.5
#10-32
11
8
25
CL-432-PB
1/4"-20
11
CL-234-PB
1/4"-28
CL-442-PB
5/16"-18
CL-444-PB
5/16"-24
CL-452-PB
3/8"-16
CLM-432-PB
M6
CLM-442-PB
M8
CL-532-PB
30
1/4"-20
14
11
29
CL-542-PB
5/16"-18
CL-552-PB
3/8"-16
13
CL-554-PB
3/8"-24
CLM-542-PB
M8
19
CLM-552-PB
M10
13
CL-632-PB
35
1/4"-20
16
11
33
CL-642-PB
5/16"-18
CL-652-PB
3/8"-16
13
CL-654-PB
3/8"-24
CL-672-PB
1/2"-13
16
CL-674-PB
1/2"-20
CLM-652-PB
M10
13
CLM-672-PB
M12
16
CL-752-PB
41
3/8"-16
17
13
40
CL-772-PB
1/2"-13
16
CLM-752-PB
M10
13
CLM-772-PB
M12
16
CL-852-PB
48
3/8"-16
19
13
46
CL-854-PB
3/8"-24
CL-872-PB
1/2"-13
16
CL-882-PB*
5/8"-18
22
CLM-852-PB
M10
13
CLM-872-PB
M12
16
CLM-882-PB
M16
19
THERMOPLASTIC — TAPPED (INCH)
PART NO.
A
DIA
B
C
DIA
D
E
CL-6320-PB
38
1/4"-20
16
16
31
CL-6420-PB
5/16"-18
CL-6520-PB
3/8"-16
CL-6720-PB
1/2"-13
CUSHION GRIP - TAPPED (INCH)
PART NO.
A
DIA
B
C
DIA
D
E
CL-6325-PB
38
1/4"-20
16
16
31
CL-6425-PB
5/16"-18
CL-6525-PB
3/8"-16
CL-6725-PB
1/2"-13
*This size is solid plastic, without a brass insert.
si_322